/content/advancedmaterials/pl/en/search-results.html

Bromides

Potassium bromide (30207)

special grade

Overview
Specifications

General Information

  • Application
    • Lab Chem
  • CAS Number
    • 7758-02-3
  • Concentration
    • 100 %
  • EC Number
    • 231-830-3
  • Grade
    • Special grade
  • Linear Formula
    • KBr
  • Molar Mass
    • 119 g/mol
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • Hydrobromic Acid Potassium Salt

Physical Properties

  • Boiling Point/Range
    • 1,383 °C (1,013 hPa)
  • Chemical Composition
    • Potassium bromide
  • Color
    • Colorless
  • Density
    • 2.73 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • 734 °C
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • 5.0 to 8.0 (20 °C)
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • 656 g/l (20 °C)
  • Vapor Pressure
    • 1.3 hPa (795 °C) hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions
  • Evaporation Rate
    • No data available
  • Flammability
    • Does not ignite
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Strong acids
    • Strong oxidizing agents
  • Oxidizing
    • The substance or mixture is not classified as oxidizing
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • No decomposition if used as directed

International Transportation

  • Chemical Class
    • 10-13
  • Harmonized System Code
    • 28275100

General Information

  • Application
    • Lab Chem
  • CAS Number
    • 7758-02-3
  • Concentration
    • 100 %
  • EC Number
    • 231-830-3
  • Grade
    • Special grade
  • Linear Formula
    • KBr
  • Molar Mass
    • 119 g/mol
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • Hydrobromic Acid Potassium Salt

Physical Properties

  • Boiling Point/Range
    • 1,383 °C (1,013 hPa)
  • Chemical Composition
    • Potassium bromide
  • Color
    • Colorless
  • Density
    • 2.73 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • 734 °C
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • 5.0 to 8.0 (20 °C)
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • 656 g/l (20 °C)
  • Vapor Pressure
    • 1.3 hPa (795 °C) hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions
  • Evaporation Rate
    • No data available
  • Flammability
    • Does not ignite
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Strong acids
    • Strong oxidizing agents
  • Oxidizing
    • The substance or mixture is not classified as oxidizing
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • No decomposition if used as directed

International Transportation

  • Chemical Class
    • 10-13
  • Harmonized System Code
    • 28275100
  • Linear Formula : KBr
  • Concentration : 100 %
  • Product Type : Substance Degrees Celsius
  • Application : Lab Chem
  • Molar Mass : 119 g/mol
  • CAS Number : 7758-02-3
  • EC Number : 231-830-3
  • Synonyms : Hydrobromic Acid Potassium Salt
  • Grade : Special grade
  • pH : 5.0 to 8.0 (20 °C)
  • Partition Coefficient : No data available
  • Chemical Composition : Potassium bromide
  • Solubility in Water : 656 g/l (20 °C)
  • Melting Point/Range : 734 °C
  • Boiling Point/Range : 1,383 °C (1,013 hPa)
  • Vapor Pressure : 1.3 hPa (795 °C) hectopascal
  • Physical Form : Crystalline powder
  • Flashpoint : Not applicable
  • Density : 2.73 g/cm3 (20 °C)
  • Color : Colorless
  • Odor : Odorless
  • Incompatible Materials : Strong acids|Strong oxidizing agents
  • Thermal Decomposition : No decomposition if used as directed
  • Ignition Temperature : Not applicable
  • Chemical Stability : Stable under normal conditions
  • Evaporation Rate : No data available
  • Self Ignition : Not auto-flammable
  • Flammability : Does not ignite
  • Oxidizing : The substance or mixture is not classified as oxidizing
  • Harmonized System Code : 28275100
  • Chemical Class : 10-13
Product Number
Image
SKU
Description
alt
10623278
Potassium Bromide Special Grade 250KK - 30207
alt
10623278
Potassium Bromide Special Grade 250KK - 30207
Image
SKU
Description
alt
10623278
Potassium Bromide Special Grade 250KK - 30207
alt
10623278
Potassium Bromide Special Grade 250KK - 30207