Bromides
Copper(II) bromide (02115)
assay min. 99%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Organic synthesis
- CAS Number
- 7789-45-9
- Concentration
- 100 %
- EC Number
- 232-167-2
- Linear Formula
- CuBr2
- Product Type
- Substance Degrees Celsius
- Synonyms
- Cupric bromide
Physical Properties
- Boiling Point/Range
- 900 °C (1,013 hPa)
- Color
- Black
- Density
- 4.770 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 498 °C
- Odor
- Slight, Original Odor
- Partition Coefficient
- No data available
- pH
- Acidic (as aqueous solution)
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely soluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- No decomposition if stored and applied as directed.
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Reactions with strong acids and alkalies
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28275900
- Packing Group
- II
- UN Number
- 1759
General Information
- Application
- Organic synthesis
- CAS Number
- 7789-45-9
- Concentration
- 100 %
- EC Number
- 232-167-2
- Linear Formula
- CuBr2
- Product Type
- Substance Degrees Celsius
- Synonyms
- Cupric bromide
Physical Properties
- Boiling Point/Range
- 900 °C (1,013 hPa)
- Color
- Black
- Density
- 4.770 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 498 °C
- Odor
- Slight, Original Odor
- Partition Coefficient
- No data available
- pH
- Acidic (as aqueous solution)
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely soluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- No decomposition if stored and applied as directed.
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Reactions with strong acids and alkalies
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28275900
- Packing Group
- II
- UN Number
- 1759
- Application : Organic synthesis
- Synonyms : Cupric bromide
- Product Type : Substance Degrees Celsius
- Linear Formula : CuBr2
- EC Number : 232-167-2
- Concentration : 100 %
- CAS Number : 7789-45-9
- pH : Acidic (as aqueous solution)
- Vapor Pressure : No data available hectopascal
- Solubility in Water : Completely soluble
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Slight, Original Odor
- Melting Point/Range : 498 °C
- Flashpoint : Not applicable
- Density : 4.770 g/cm3 (20 °C)
- Color : Black
- Boiling Point/Range : 900 °C (1,013 hPa)
- Thermal Decomposition : No decomposition if used as directed.
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Incompatible Materials : Reactions with strong acids and alkalies
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable.
- Evaporation Rate : No data available
- Corrosivity : Corrosive to metals
- Chemical Stability : No decomposition if stored and applied as directed.
- UN Number : 1759
- Packing Group : II
- Harmonized System Code : 28275900
- Chemical Class : 8