Cyanides & Cyano Complexes
Potassium hexacyanocobaltate(III) (12902)
extra pure, assay min. 97%
Overview
Specifications
General Information
- CAS Number
- 13963-58-1
- Concentration
- 100 %
- EC Number
- 237-742-1
- Grade
- Extra pure
- Linear Formula
- K3Co(CN)6
- Molar Mass
- 332.33 g/mol
- Product Type
- Substance Degrees Celsius
Physical Properties
- Boiling Point/Range
- > 500 °C
- Chemical Composition
- Tripotassium hexacyanocobaltate
- Color
- Light Yellow
- Density
- 1.9 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- > 500 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- 324.4 g/l
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- Slow decomposition possible.
- Flammability
- The product is not flammable.
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with acids liberates toxic gas
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Slow decomposition possible.
International Transportation
- Harmonized System Code
- 2837205100
General Information
- CAS Number
- 13963-58-1
- Concentration
- 100 %
- EC Number
- 237-742-1
- Grade
- Extra pure
- Linear Formula
- K3Co(CN)6
- Molar Mass
- 332.33 g/mol
- Product Type
- Substance Degrees Celsius
Physical Properties
- Boiling Point/Range
- > 500 °C
- Chemical Composition
- Tripotassium hexacyanocobaltate
- Color
- Light Yellow
- Density
- 1.9 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- > 500 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- 324.4 g/l
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- Slow decomposition possible.
- Flammability
- The product is not flammable.
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with acids liberates toxic gas
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Slow decomposition possible.
International Transportation
- Harmonized System Code
- 2837205100
- Molar Mass : 332.33 g/mol
- CAS Number : 13963-58-1
- Product Type : Substance Degrees Celsius
- Linear Formula : K3Co(CN)6
- Grade : Extra pure
- EC Number : 237-742-1
- Boiling Point/Range : > 500 °C
- Chemical Composition : Tripotassium hexacyanocobaltate
- Partition Coefficient : No data available
- Melting Point/Range : > 500 °C
- Flashpoint : Not applicable
- Density : 1.9 g/cm3 (20 °C)
- Vapor Pressure : Negligible hectopascal
- Solubility in Water : 324.4 g/l
- pH : No data available
- Physical Form : Crystalline powder
- Odor : Odorless
- Color : Light Yellow
- Incompatible Materials : Contact with acids liberates toxic gas
- Ignition Temperature : Not applicable
- Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water
- Flammability : The product is not flammable.
- Thermal Decomposition : Slow decomposition possible.
- Self Ignition : Not auto-flammable
- Chemical Stability : Slow decomposition possible.
- Oxidizing : The substance or mixture is not classified as oxidizing
- Harmonized System Code : 2837205100
- Concentration : 100 %
Product Number
Image
SKU
Description
10241031
Potassium Hexacyanocobaltate(III) 200KK - 12902
10624167
Potassium Hexacyanocobaltate(III) 100KPF - 12902
10670010
Potassium Hexacyanocobaltate(III) 1000KF - 12902
Image
SKU
Description
10241031
Potassium Hexacyanocobaltate(III) 200KK - 12902
10624167
Potassium Hexacyanocobaltate(III) 100KPF - 12902
10670010
Potassium Hexacyanocobaltate(III) 1000KF - 12902