Citrates
di-ammonium hydrogen citrate (32303)
analytical reagent, assay min. 99%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Pharmaceutical
- CAS Number
- 3012-65-5
- Linear Formula
- C6H14N2O7
- Molar Mass
- 226.18 g/mol
- Synonyms
- Ammonium hydrogencitrate, Citric acid ammonium salt, Diammonium hydrogen citrate
Physical Properties
- Boiling Point/Range
- No data available
- Color
- Colorless
- Density
- 1.480 g/cm3 (20 °C)
- Melting Point/Range
- No data available
- Odor
- Odorless
- pH
- 5.2 at50 g/l (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Flammability
- No data available
- Incompatible Materials
- Strong bases, Oxidizing agents
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 29181500
General Information
- Application
- Pharmaceutical
- CAS Number
- 3012-65-5
- Linear Formula
- C6H14N2O7
- Molar Mass
- 226.18 g/mol
- Synonyms
- Ammonium hydrogencitrate, Citric acid ammonium salt, Diammonium hydrogen citrate
Physical Properties
- Boiling Point/Range
- No data available
- Color
- Colorless
- Density
- 1.480 g/cm3 (20 °C)
- Melting Point/Range
- No data available
- Odor
- Odorless
- pH
- 5.2 at50 g/l (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Flammability
- No data available
- Incompatible Materials
- Strong bases, Oxidizing agents
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 29181500
- Application : Pharmaceutical
- Synonyms : Ammonium hydrogencitrate, Citric acid ammonium salt, Diammonium hydrogen citrate
- Molar Mass : 226.18 g/mol
- Linear Formula : C6H14N2O7
- CAS Number : 3012-65-5
- pH : 5.2 at50 g/l (20 °C)
- Vapor Pressure : No data available hectopascal
- Solubility in Water : 20 °C
- Physical Form : Crystalline powder
- Odor : Odorless
- Melting Point/Range : No data available
- Density : 1.480 g/cm3 (20 °C)
- Color : Colorless
- Boiling Point/Range : No data available
- Thermal Decomposition : No decomposition if used as directed.
- Self Ignition : Not auto-flammable
- Incompatible Materials : Strong bases, Oxidizing agents
- Flammability : No data available
- Chemical Stability : Stable under normal conditions.
- Harmonized System Code : 29181500
- Chemical Class : 10-13