Citrates
di-Ammonium hydrogen citrate (25102)
extra pure, assay min. 98%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Pharma
- CAS Number
- 3012-65-5
- Concentration
- >= 90 % to <= 100 %
- EC Number
- 221-146-3
- Grade
- Extra pure
- Linear Formula
- C6H14N2O7
- Molar Mass
- 226.18 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Ammonium hydrogencitrate, Citric acid ammonium salt, Diammonium hydrogen citrate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Diammonium hydrogen 2-hydroxypropane-1,2,3- tricarboxylate
- Color
- Colorless
- Density
- 1.480 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Odorless
- Partition Coefficient
- log Pow -2,84
- pH
- 5.2 at 50 g/l (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 1 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- No data available
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Strong bases, Oxidizing agents
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 2918155000
General Information
- Application
- Pharma
- CAS Number
- 3012-65-5
- Concentration
- >= 90 % to <= 100 %
- EC Number
- 221-146-3
- Grade
- Extra pure
- Linear Formula
- C6H14N2O7
- Molar Mass
- 226.18 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Ammonium hydrogencitrate, Citric acid ammonium salt, Diammonium hydrogen citrate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Diammonium hydrogen 2-hydroxypropane-1,2,3- tricarboxylate
- Color
- Colorless
- Density
- 1.480 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Odorless
- Partition Coefficient
- log Pow -2,84
- pH
- 5.2 at 50 g/l (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 1 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- No data available
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Strong bases, Oxidizing agents
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 2918155000
- Application : Pharma
- Synonyms : Ammonium hydrogencitrate, Citric acid ammonium salt, Diammonium hydrogen citrate
- Product Type : Substance Degrees Celsius
- Molar Mass : 226.18 g/mol
- Linear Formula : C6H14N2O7
- Grade : Extra pure
- EC Number : 221-146-3
- Concentration : >= 90 % to <= 100 %
- CAS Number : 3012-65-5
- pH : 5.2 at 50 g/l (20 °C)
- Vapor Pressure : No data available hectopascal
- Solubility in Water : 1 g/l (20 °C)
- Physical Form : Crystalline powder
- Partition Coefficient : log Pow -2,84
- Odor : Odorless
- Melting Point/Range : No data available
- Flashpoint : Not applicable
- Density : 1.480 g/cm3 (20 °C)
- Color : Colorless
- Chemical Composition : Diammonium hydrogen 2-hydroxypropane-1,2,3- tricarboxylate
- Boiling Point/Range : No data available
- Thermal Decomposition : No decomposition if used as directed.
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Incompatible Materials : Strong bases, Oxidizing agents
- Ignition Temperature : Not applicable
- Flammability : No data available
- Evaporation Rate : No data available
- Chemical Stability : Stable under normal conditions.
- Harmonized System Code : 2918155000
- Chemical Class : 10-13