Carbonate Salts
Strontium carbonate (13903)
extra pure, emitter paste for CRT, used in the production of piezoelectric ceramics and superconductor materials, assay min. 97%
Overview
Specifications
General Information
- Application
- Ceramics
- Superconductor
- CAS Number
- 1633-05-2
- Concentration
- 100 %
- EC Number
- 216-643-7
- Grade
- Extra pure
- Linear Formula
- SrCO3
- Molar Mass
- 147.6 g/mol
- Product Type
- Substance Degrees Celsius
- Typical Uses
- Emitter paste for CRT
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Strontium carbonate
- Color
- Colorless
- Density
- 3.7 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 1,497 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- Practically insoluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Flammability
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Acids
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Harmonized System Code
- 28369200
General Information
- Application
- Ceramics
- Superconductor
- CAS Number
- 1633-05-2
- Concentration
- 100 %
- EC Number
- 216-643-7
- Grade
- Extra pure
- Linear Formula
- SrCO3
- Molar Mass
- 147.6 g/mol
- Product Type
- Substance Degrees Celsius
- Typical Uses
- Emitter paste for CRT
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Strontium carbonate
- Color
- Colorless
- Density
- 3.7 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 1,497 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- Practically insoluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Flammability
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Acids
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Harmonized System Code
- 28369200
- Application : Ceramics|Superconductor
- Linear Formula : SrCO3
- Typical Uses : Emitter paste for CRT
- EC Number : 216-643-7
- CAS Number : 1633-05-2
- Grade : Extra pure
- Product Type : Substance Degrees Celsius
- Molar Mass : 147.6 g/mol
- Density : 3.7 g/cm3 (20 °C)
- Partition Coefficient : No data available
- Color : Colorless
- Solubility in Water : Practically insoluble
- Odor : Odorless
- Flashpoint : Not applicable
- Chemical Composition : Strontium carbonate
- Physical Form : Crystalline powder
- Melting Point/Range : 1,497 °C
- Boiling Point/Range : No data available
- Vapor Pressure : No data available hectopascal
- Chemical Stability : Stable under recommended storage conditions
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable
- Thermal Decomposition : No decomposition if used as directed
- Incompatible Materials : Acids
- Harmonized System Code : 28369200
- Concentration : 100 %
Product Number
Image
SKU
Description
10591484
Strontium Carbonate 250KS - 13903
Image
SKU
Description
10591484
Strontium Carbonate 250KS - 13903