/content/advancedmaterials/pl/en/search-results.html

Carbonate Salts

Sodium hydrogen carbonate (13433)

powder, extra pure, meets analytical specification of Ph. Eur., BP, USP, FCC, E 500, assay 99.0 - 100.5%

Overview
Chemical_Structure_Images
Specifications

General Information

  • Application
    • Buffering agent
  • CAS Number
    • 144-55-8
  • Concentration
    • 100 %
  • EC Number
    • 205-633-8
  • Grade
    • Extra pure
  • Linear Formula
    • NaHCO3
  • Molar Mass
    • 84.01 g/mol
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • sodium bicarbonate

Physical Properties

  • Boiling Point/Range
    • Not applicable
  • Chemical Composition
    • Sodium hydrogencarbonate
  • Color
    • Colorless
  • Density
    • 2.2 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • Not applicable. Decomposes before melting.
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • 8.0 to 8.6 (20 °C)
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • 90 g/l (20 °C)
  • Vapor Pressure
    • Negligible hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Flammability
    • The product is not flammable.
  • Flammable Gas Formation
    • The substance or mixture does not emit flammable gases in contact with water
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Acids
  • Oxidizing
    • The substance or mixture is not classified as oxidizing
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • No decomposition if used as directed: 50 °C

International Transportation

  • Chemical Class
    • 10-13
  • Harmonized System Code
    • 28363000

General Information

  • Application
    • Buffering agent
  • CAS Number
    • 144-55-8
  • Concentration
    • 100 %
  • EC Number
    • 205-633-8
  • Grade
    • Extra pure
  • Linear Formula
    • NaHCO3
  • Molar Mass
    • 84.01 g/mol
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • sodium bicarbonate

Physical Properties

  • Boiling Point/Range
    • Not applicable
  • Chemical Composition
    • Sodium hydrogencarbonate
  • Color
    • Colorless
  • Density
    • 2.2 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • Not applicable. Decomposes before melting.
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • 8.0 to 8.6 (20 °C)
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • 90 g/l (20 °C)
  • Vapor Pressure
    • Negligible hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Flammability
    • The product is not flammable.
  • Flammable Gas Formation
    • The substance or mixture does not emit flammable gases in contact with water
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Acids
  • Oxidizing
    • The substance or mixture is not classified as oxidizing
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • No decomposition if used as directed: 50 °C

International Transportation

  • Chemical Class
    • 10-13
  • Harmonized System Code
    • 28363000
  • Application : Buffering agent
  • Synonyms : sodium bicarbonate
  • Product Type : Substance Degrees Celsius
  • Molar Mass : 84.01 g/mol
  • Linear Formula : NaHCO3
  • Grade : Extra pure
  • EC Number : 205-633-8
  • Concentration : 100 %
  • CAS Number : 144-55-8
  • pH : 8.0 to 8.6 (20 °C)
  • Vapor Pressure : Negligible hectopascal
  • Solubility in Water : 90 g/l (20 °C)
  • Physical Form : Crystalline powder
  • Partition Coefficient : No data available
  • Odor : Odorless
  • Melting Point/Range : Not applicable. Decomposes before melting.
  • Flashpoint : Not applicable
  • Density : 2.2 g/cm3 (20 °C)
  • Color : Colorless
  • Chemical Composition : Sodium hydrogencarbonate
  • Boiling Point/Range : Not applicable
  • Thermal Decomposition : No decomposition if used as directed: 50 °C
  • Self Ignition : Not auto-flammable
  • Oxidizing : The substance or mixture is not classified as oxidizing
  • Incompatible Materials : Acids
  • Ignition Temperature : Not applicable
  • Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water
  • Flammability : The product is not flammable.
  • Chemical Stability : Stable under normal conditions.
  • Harmonized System Code : 28363000
  • Chemical Class : 10-13
Product Number
Image
SKU
Description
alt
10235811
Sodium Hydrogen Carbonate Powder 25,0KS - 13433
Image
SKU
Description
alt
10235811
Sodium Hydrogen Carbonate Powder 25,0KS - 13433