Carbonate Salts
Sodium carbonate decahydrate (13414)
puriss., meets analytical specification of Ph. Eur., BP, FCC, E500, assay (ex dried substance) 99.5-100.5%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Oral Care
- CAS Number
- 6132-02-1
- Concentration
- 100 %
- EC Number
- 207-838-8
- Linear Formula
- Na2CO3 x 10H2O
- Performance Function
- pH Stabilization
- Product Type
- Substance Degrees Celsius
- Synonyms
- Sal soda
- Soda
- Typical Uses
- Mouthwash
- Toothpaste
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- sodium carbonate
- Color
- Colorless
- Density
- 1.460 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 32 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 11.6 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely soluble
- Vapor Pressure
- No data available hectopascal
Standards & Approvals
- Specifications Met
- BP
- E500
- FCC
- Ph. Eur.
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Acids
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not applicable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 28362000
General Information
- Application
- Oral Care
- CAS Number
- 6132-02-1
- Concentration
- 100 %
- EC Number
- 207-838-8
- Linear Formula
- Na2CO3 x 10H2O
- Performance Function
- pH Stabilization
- Product Type
- Substance Degrees Celsius
- Synonyms
- Sal soda
- Soda
- Typical Uses
- Mouthwash
- Toothpaste
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- sodium carbonate
- Color
- Colorless
- Density
- 1.460 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 32 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 11.6 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely soluble
- Vapor Pressure
- No data available hectopascal
Standards & Approvals
- Specifications Met
- BP
- E500
- FCC
- Ph. Eur.
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Acids
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not applicable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 28362000
- Application : Oral Care
- Typical Uses : Mouthwash|Toothpaste
- Synonyms : Sal soda|Soda
- Product Type : Substance Degrees Celsius
- Performance Function : pH Stabilization
- Linear Formula : Na2CO3 x 10H2O
- EC Number : 207-838-8
- Concentration : 100 %
- CAS Number : 6132-02-1
- pH : 11.6 (20 °C)
- Vapor Pressure : No data available hectopascal
- Solubility in Water : Completely soluble
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : 32 °C
- Flashpoint : Not applicable
- Density : 1.460 g/cm3 (20 °C)
- Color : Colorless
- Chemical Composition : sodium carbonate
- Boiling Point/Range : No data available
- Specifications Met : BP|E500|FCC|Ph. Eur.
- Thermal Decomposition : No decomposition if used as directed
- Self Ignition : Not applicable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Incompatible Materials : Acids
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable
- Evaporation Rate : No data available
- Chemical Stability : Stable under recommended storage conditions
- Harmonized System Code : 28362000
- Chemical Class : 10-13