Carbonate Salts
Sodium carbonate (13418)
anhydrous, extra pure, meets analytical specification of Ph. Eur., BP, NF, FCC, E 500, assay (calc. to the dried substance) 99.5 - 100.5%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Chemical Catalyst
- CAS Number
- 497-19-8
- Concentration
- 99 % to 100 %
- EC Number
- 207-838-8
- Grade
- Extra pure
- Linear Formula
- Na2CO3
- Molar Mass
- 105.99 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Calcined soda
- Carbonic acid disodium salt
- Soda ash
Physical Properties
- Chemical Composition
- sodium carbonate
- Color
- White
- Density
- 2.53 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 854 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 11.3 at 10 g/l (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 212 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Strong Acids
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed: > 400 °C
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 2836200000
General Information
- Application
- Chemical Catalyst
- CAS Number
- 497-19-8
- Concentration
- 99 % to 100 %
- EC Number
- 207-838-8
- Grade
- Extra pure
- Linear Formula
- Na2CO3
- Molar Mass
- 105.99 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Calcined soda
- Carbonic acid disodium salt
- Soda ash
Physical Properties
- Chemical Composition
- sodium carbonate
- Color
- White
- Density
- 2.53 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 854 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 11.3 at 10 g/l (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 212 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Strong Acids
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed: > 400 °C
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 2836200000
- Application : Chemical Catalyst
- Synonyms : Calcined soda|Carbonic acid disodium salt|Soda ash
- Product Type : Substance Degrees Celsius
- Molar Mass : 105.99 g/mol
- Linear Formula : Na2CO3
- Grade : Extra pure
- EC Number : 207-838-8
- Concentration : 99 % to 100 %
- CAS Number : 497-19-8
- pH : 11.3 at 10 g/l (20 °C)
- Vapor Pressure : No data available hectopascal
- Solubility in Water : 212 g/l (20 °C)
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : 854 °C
- Flashpoint : Not applicable
- Density : 2.53 g/cm3 (20 °C)
- Color : White
- Chemical Composition : sodium carbonate
- Thermal Decomposition : No decomposition if used as directed: > 400 °C
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Incompatible Materials : Strong Acids
- Ignition Temperature : Not applicable
- Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water
- Flammability : The product is not flammable.
- Evaporation Rate : No data available
- Chemical Stability : Stable under normal conditions.
- Harmonized System Code : 2836200000
- Chemical Class : 10-13