Carbonate Salts
Sodium bicarbonate (31437)
powder
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Essential Salt
- CAS Number
- 144-55-8
- Concentration
- 100.00%
- Grade
- ACS Grade
- Molar Mass
- 84.01 g/mol
- Synonyms
- baking soda
Physical Properties
- Boiling Point/Range
- Not applicable
- Color
- Colorless
- Density
- 2.2 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- Decomposes before melting
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 8.0 - 8.6 (20 °C)
- Physical Form
- Powder
- Solubility in Water
- (20 °C)
- Vapor Pressure
- Negligible
Safety Information
- Chemical Stability
- Stable under normal conditions
- Evaporation Rate
- No data available
- Flammability
- Not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Acids
- Oxidizing
- The substance or mixture is not classified as oxidizing
International Transportation
- Chemical Class
- No data available
General Information
- Application
- Essential Salt
- CAS Number
- 144-55-8
- Concentration
- 100.00%
- Grade
- ACS Grade
- Molar Mass
- 84.01 g/mol
- Synonyms
- baking soda
Physical Properties
- Boiling Point/Range
- Not applicable
- Color
- Colorless
- Density
- 2.2 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- Decomposes before melting
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 8.0 - 8.6 (20 °C)
- Physical Form
- Powder
- Solubility in Water
- (20 °C)
- Vapor Pressure
- Negligible
Safety Information
- Chemical Stability
- Stable under normal conditions
- Evaporation Rate
- No data available
- Flammability
- Not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Acids
- Oxidizing
- The substance or mixture is not classified as oxidizing
International Transportation
- Chemical Class
- No data available
- Application : Essential Salt
- Synonyms : baking soda
- Molar Mass : 84.01 g/mol
- Grade : ACS Grade
- Concentration : 100.00%
- CAS Number : 144-55-8
- pH : 8.0 - 8.6 (20 °C)
- Vapor Pressure : Negligible
- Solubility in Water : (20 °C)
- Physical Form : Powder
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : Decomposes before melting
- Flashpoint : Not applicable
- Density : 2.2 g/cm3 (20 °C)
- Color : Colorless
- Boiling Point/Range : Not applicable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Incompatible Materials : Acids
- Ignition Temperature : Not applicable
- Flammability : Not flammable
- Evaporation Rate : No data available
- Chemical Stability : Stable under normal conditions
- Chemical Class : No data available