Carbonate Salts
Potassium hydrogen carbonate (12601)
n, extra pure, meets analytical specification of Ph. Eur., BP, USP, E 501, assay (acidimetric) 99.5 - 101.0%
Overview
Mineral for Bottled Water
Specifications
General Information
- CAS Number
- 298-14-6
- Concentration
- 100%
- EC Number
- 206-059-0
- Grade
- Extra pure
- Linear Formula
- KHCO3
- Molar Mass
- 100.12 g/mol
- Synonyms
- Potassium hydrogen carbonate
Physical Properties
- Boiling Point/Range
- Not applicable
- Chemical Composition
- Potassium hydrogencarbonate
- Color
- Colorless
- Density
- 2.17 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 100 to 120 °C (Decomposes before melting)
- Odor
- Odorless
- Partition Coefficient
- No data availabl
- pH
- 8.0 to 8.6 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 20 °C
- Vapor Pressure
- Not applicable hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Acids
- Thermal Decomposition
- Decomposition temperature Decomposes without melting
International Transportation
- Harmonized System Code
- 28364000
General Information
- CAS Number
- 298-14-6
- Concentration
- 100%
- EC Number
- 206-059-0
- Grade
- Extra pure
- Linear Formula
- KHCO3
- Molar Mass
- 100.12 g/mol
- Synonyms
- Potassium hydrogen carbonate
Physical Properties
- Boiling Point/Range
- Not applicable
- Chemical Composition
- Potassium hydrogencarbonate
- Color
- Colorless
- Density
- 2.17 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 100 to 120 °C (Decomposes before melting)
- Odor
- Odorless
- Partition Coefficient
- No data availabl
- pH
- 8.0 to 8.6 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 20 °C
- Vapor Pressure
- Not applicable hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Acids
- Thermal Decomposition
- Decomposition temperature Decomposes without melting
International Transportation
- Harmonized System Code
- 28364000
- Synonyms : Potassium hydrogen carbonate
- CAS Number : 298-14-6
- Grade : Extra pure
- Molar Mass : 100.12 g/mol
- EC Number : 206-059-0
- Linear Formula : KHCO3
- Chemical Composition : Potassium hydrogencarbonate
- Partition Coefficient : No data availabl
- Boiling Point/Range : Not applicable
- Solubility in Water : 20 °C
- Melting Point/Range : 100 to 120 °C (Decomposes before melting)
- Vapor Pressure : Not applicable hectopascal
- Physical Form : Crystalline powder
- Density : 2.17 g/cm3 (20 °C)
- Flashpoint : Not applicable
- Color : Colorless
- pH : 8.0 to 8.6 (20 °C)
- Odor : Odorless
- Incompatible Materials : Acids
- Thermal Decomposition : Decomposition temperature Decomposes without melting
- Chemical Stability : Stable under normal conditions
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable
- Evaporation Rate : No data available
- Harmonized System Code : 28364000
- Concentration : 100%
Product Number
Image
SKU
Description
10626006
Potassium Hydrogen Carbonate N 100KPF - 12601
10656543
Potassium Hydrogen Carbonate N 250KK - 12601
Image
SKU
Description
10626006
Potassium Hydrogen Carbonate N 100KPF - 12601
10656543
Potassium Hydrogen Carbonate N 250KK - 12601