Carbonate Salts
Potassium carbonate (12609)
powder, purified, assay (acidimetric) min. 98%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Pharma
- CAS Number
- 584-08-7
- Concentration
- <= 100 %
- EC Number
- 209-529-3
- Linear Formula
- K2CO3
- Molar Mass
- 138.21 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Carbonate of potash
- Dipotassium carbonate
- Pearl ash
- Potash
- Salt of tartar
- Salt of wormwood
Physical Properties
- Boiling Point/Range
- Decomposition
- Chemical Composition
- Potassium carbonate
- Color
- White
- Density
- 2.430 g/cm3 (19 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 891 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 11.6 (20 °C) as aqueous solution
- Physical Form
- Crystalline powder
- Solubility in Water
- 1.115 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Acids
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 0
General Information
- Application
- Pharma
- CAS Number
- 584-08-7
- Concentration
- <= 100 %
- EC Number
- 209-529-3
- Linear Formula
- K2CO3
- Molar Mass
- 138.21 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Carbonate of potash
- Dipotassium carbonate
- Pearl ash
- Potash
- Salt of tartar
- Salt of wormwood
Physical Properties
- Boiling Point/Range
- Decomposition
- Chemical Composition
- Potassium carbonate
- Color
- White
- Density
- 2.430 g/cm3 (19 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 891 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 11.6 (20 °C) as aqueous solution
- Physical Form
- Crystalline powder
- Solubility in Water
- 1.115 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Acids
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 0
- Application : Pharma
- Synonyms : Carbonate of potash|Dipotassium carbonate|Pearl ash|Potash|Salt of tartar|Salt of wormwood
- Product Type : Substance Degrees Celsius
- Molar Mass : 138.21 g/mol
- Linear Formula : K2CO3
- EC Number : 209-529-3
- Concentration : <= 100 %
- CAS Number : 584-08-7
- pH : 11.6 (20 °C) as aqueous solution
- Vapor Pressure : No data available hectopascal
- Solubility in Water : 1.115 g/l (20 °C)
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : 891 °C
- Flashpoint : Not applicable
- Density : 2.430 g/cm3 (19 °C)
- Color : White
- Chemical Composition : Potassium carbonate
- Boiling Point/Range : Decomposition
- Thermal Decomposition : No decomposition if used as directed.
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Incompatible Materials : Acids
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable.
- Evaporation Rate : No data available
- Chemical Stability : Stable under recommended storage conditions.
- Harmonized System Code : 0
- Chemical Class : 10-13