Carbonate Salts
Manganese(II) carbonate (13215)
technical, assay of Mn min. 43%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Agro
- CAS Number
- 598-62-9
- Concentration
- 100 %
- EC Number
- 209-942-9
- Grade
- Technical
- Linear Formula
- MnCO3
- Molar Mass
- 114.95 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Manganous carbonate
Physical Properties
- Boiling Point/Range
- Decomposes on heating.
- Chemical Composition
- Manganese carbonate
- Color
- Grey
- Density
- 3.27 g/cm3 (22 °C)
- Melting Point/Range
- Decomposition
- Odor
- Odorless
- Partition Coefficient
- Not applicable
- pH
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- 0.004 g/l at 20 °C
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- No decomposition if stored and applied as directed. Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Acids, Oxidizing agents
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- 380 °C
International Transportation
- Chemical Class
- 13
- Harmonized System Code
- 2836995000
General Information
- Application
- Agro
- CAS Number
- 598-62-9
- Concentration
- 100 %
- EC Number
- 209-942-9
- Grade
- Technical
- Linear Formula
- MnCO3
- Molar Mass
- 114.95 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Manganous carbonate
Physical Properties
- Boiling Point/Range
- Decomposes on heating.
- Chemical Composition
- Manganese carbonate
- Color
- Grey
- Density
- 3.27 g/cm3 (22 °C)
- Melting Point/Range
- Decomposition
- Odor
- Odorless
- Partition Coefficient
- Not applicable
- pH
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- 0.004 g/l at 20 °C
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- No decomposition if stored and applied as directed. Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Acids, Oxidizing agents
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- 380 °C
International Transportation
- Chemical Class
- 13
- Harmonized System Code
- 2836995000
- Application : Agro
- Synonyms : Manganous carbonate
- Product Type : Substance Degrees Celsius
- Molar Mass : 114.95 g/mol
- Linear Formula : MnCO3
- Grade : Technical
- EC Number : 209-942-9
- Concentration : 100 %
- CAS Number : 598-62-9
- pH : No data available
- Vapor Pressure : Negligible hectopascal
- Solubility in Water : 0.004 g/l at 20 °C
- Physical Form : Crystalline powder
- Partition Coefficient : Not applicable
- Odor : Odorless
- Melting Point/Range : Decomposition
- Density : 3.27 g/cm3 (22 °C)
- Color : Grey
- Chemical Composition : Manganese carbonate
- Boiling Point/Range : Decomposes on heating.
- Thermal Decomposition : 380 °C
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Incompatible Materials : Acids, Oxidizing agents
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable.
- Chemical Stability : No decomposition if stored and applied as directed. Stable under recommended storage conditions.
- Harmonized System Code : 2836995000
- Chemical Class : 13