Carbonate Salts
Calcium carbonate (12010)
precipitated, extra pure, meets analytical specification of Ph. Eur., BP, USP, FCC, E170, used in the production of superconductor materials, assay (calc. to the dried substance) 98.5 - 100.5%
Overview
Specifications
General Information
- Application
- Oral Care
- CAS Number
- 471-34-1
- Concentration
- 100 %
- EC Number
- 207-439-9
- Grade
- Extra pure
- Linear Formula
- CaCO3
- Molar Mass
- 100.09 g/mol
- Performance Function
- Abrasive
- Product Type
- Substance Degrees Celsius
- Typical Uses
- Cosmetics
- Toothpaste
Physical Properties
- Boiling Point/Range
- Not applicable
- Chemical Composition
- Calcium carbonate
- Color
- White
- Density
- No data available
- Flashpoint
- Not applicable
- Melting Point/Range
- 825 °C (Decomposes before melting)
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- 0.02 g/l
- Vapor Pressure
- Negligible hectopascal
Standards & Approvals
- Specifications Met
- BP
- E170
- FCC
- Ph. Eur.
- USP
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Acids
- Strong oxidizing agents
- Water
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- 825 °C
International Transportation
- Harmonized System Code
- 2836500000
General Information
- Application
- Oral Care
- CAS Number
- 471-34-1
- Concentration
- 100 %
- EC Number
- 207-439-9
- Grade
- Extra pure
- Linear Formula
- CaCO3
- Molar Mass
- 100.09 g/mol
- Performance Function
- Abrasive
- Product Type
- Substance Degrees Celsius
- Typical Uses
- Cosmetics
- Toothpaste
Physical Properties
- Boiling Point/Range
- Not applicable
- Chemical Composition
- Calcium carbonate
- Color
- White
- Density
- No data available
- Flashpoint
- Not applicable
- Melting Point/Range
- 825 °C (Decomposes before melting)
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- 0.02 g/l
- Vapor Pressure
- Negligible hectopascal
Standards & Approvals
- Specifications Met
- BP
- E170
- FCC
- Ph. Eur.
- USP
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Acids
- Strong oxidizing agents
- Water
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- 825 °C
International Transportation
- Harmonized System Code
- 2836500000
- Typical Uses : Cosmetics|Toothpaste
- Application : Oral Care
- Grade : Extra pure
- Molar Mass : 100.09 g/mol
- Linear Formula : CaCO3
- Product Type : Substance Degrees Celsius
- EC Number : 207-439-9
- CAS Number : 471-34-1
- pH : No data available
- Physical Form : Crystalline powder
- Flashpoint : Not applicable
- Color : White
- Odor : Odorless
- Melting Point/Range : 825 °C (Decomposes before melting)
- Vapor Pressure : Negligible hectopascal
- Density : No data available
- Partition Coefficient : No data available
- Chemical Composition : Calcium carbonate
- Solubility in Water : 0.02 g/l
- Boiling Point/Range : Not applicable
- Specifications Met : BP|E170|FCC|Ph. Eur.|USP
- Ignition Temperature : Not applicable
- Chemical Stability : Stable under recommended storage conditions
- Flammability : The product is not flammable
- Thermal Decomposition : 825 °C
- Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water.
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Incompatible Materials : Acids|Strong oxidizing agents|Water
- Evaporation Rate : No data available
- Harmonized System Code : 2836500000
- Performance Function : Abrasive
- Concentration : 100 %
Brochure
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
application/pdf 160.16 KB
10/31/2023
160.16 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
application/pdf 160.16 KB
10/31/2023
160.16 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
160.16 KB
10/31/2023
Product Number
Image
SKU
Description
10186397
Calcium Carbonate Precipated 250KS - 12010
10624013
Calcium Carbonate Precipated 100KPE - 12010
Image
SKU
Description
10186397
Calcium Carbonate Precipated 250KS - 12010
10624013
Calcium Carbonate Precipated 100KPE - 12010