/content/advancedmaterials/pl/en/search-results.html

Carbonate Salts

Ammonium hydrogen carbonate (11213)

extra pure, meets analytical specification of Ph. Eur., BP, E 503, assay 99.0 - 101.0%

Overview
Specifications

General Information

  • Application
    • Lab Chem
  • CAS Number
    • 1066-33-7
  • Concentration
    • 100 %
  • EC Number
    • 213-911-5
  • Grade
    • Extra pure
  • Linear Formula
    • NH4HCO
  • Molar Mass
    • 79.06 g/mol
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • ammonium bicarbonate

Physical Properties

  • Boiling Point/Range
    • No data available
  • Chemical Composition
    • Ammonium hydrogencarbonate
  • Color
    • Colorless
  • Density
    • 1.58 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • 60 °C
  • Odor
    • Ammoniacal
  • Partition Coefficient
    • No data available
  • pH
    • 8.0 (20 °C)
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • 220 g/l 20 °C
  • Vapor Pressure
    • 66.7 hPa (20 °C) hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions.
  • Evaporation Rate
    • No data available
  • Flammability
    • The product is not flammable.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Acids, Oxidizing agents, Nitrates
  • Thermal Decomposition
    • 60 °C

International Transportation

  • Chemical Class
    • 10-13
  • Harmonized System Code
    • 2836993000

General Information

  • Application
    • Lab Chem
  • CAS Number
    • 1066-33-7
  • Concentration
    • 100 %
  • EC Number
    • 213-911-5
  • Grade
    • Extra pure
  • Linear Formula
    • NH4HCO
  • Molar Mass
    • 79.06 g/mol
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • ammonium bicarbonate

Physical Properties

  • Boiling Point/Range
    • No data available
  • Chemical Composition
    • Ammonium hydrogencarbonate
  • Color
    • Colorless
  • Density
    • 1.58 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • 60 °C
  • Odor
    • Ammoniacal
  • Partition Coefficient
    • No data available
  • pH
    • 8.0 (20 °C)
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • 220 g/l 20 °C
  • Vapor Pressure
    • 66.7 hPa (20 °C) hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions.
  • Evaporation Rate
    • No data available
  • Flammability
    • The product is not flammable.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Acids, Oxidizing agents, Nitrates
  • Thermal Decomposition
    • 60 °C

International Transportation

  • Chemical Class
    • 10-13
  • Harmonized System Code
    • 2836993000
  • Application : Lab Chem
  • Synonyms : ammonium bicarbonate
  • Product Type : Substance Degrees Celsius
  • Molar Mass : 79.06 g/mol
  • Linear Formula : NH4HCO
  • Grade : Extra pure
  • EC Number : 213-911-5
  • Concentration : 100 %
  • CAS Number : 1066-33-7
  • pH : 8.0 (20 °C)
  • Vapor Pressure : 66.7 hPa (20 °C) hectopascal
  • Solubility in Water : 220 g/l 20 °C
  • Physical Form : Crystalline powder
  • Partition Coefficient : No data available
  • Odor : Ammoniacal
  • Melting Point/Range : 60 °C
  • Flashpoint : Not applicable
  • Density : 1.58 g/cm3 (20 °C)
  • Color : Colorless
  • Chemical Composition : Ammonium hydrogencarbonate
  • Boiling Point/Range : No data available
  • Thermal Decomposition : 60 °C
  • Incompatible Materials : Acids, Oxidizing agents, Nitrates
  • Ignition Temperature : Not applicable
  • Flammability : The product is not flammable.
  • Evaporation Rate : No data available
  • Chemical Stability : Stable under recommended storage conditions.
  • Harmonized System Code : 2836993000
  • Chemical Class : 10-13