Borates
Sodium tetraborate decahydrate (11625)
extra pure, meets analytical specification of Ph. Eur., BP, NF (Borax), assay 99.0 - 103.0%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Dental
- CAS Number
- 1303-96-4
- Concentration
- <= 100 %
- EC Number
- 215-540-4
- Grade
- Extra pure
- Linear Formula
- B4Na2O7 x 10H2O
- Molar Mass
- 381.37 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Borax
- Sodium borate decahydrate
Physical Properties
- Boiling Point/Range
- 1.575 °C
- Chemical Composition
- disodium tetraborate decahydrate
- Color
- Colorless
- Density
- 1.7 g/cm3
- Flashpoint
- Not applicable
- Melting Point/Range
- 742 °C (Anhydrous substance)
- >= 62 °C (Elimination of water of crystallisation)
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 9 to 10 (20 °C) as aqueous solution
- Physical Form
- Crystalline powder
- Solubility in Water
- 49.74 g/l 20 °C
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Strong reducing agents, Strong oxidizing agents
- Self Ignition
- Not applicable
- Thermal Decomposition
- Loss of water of crystallization on heating.
International Transportation
- Chemical Class
- 6.1D
- Harmonized System Code
- 28401990
General Information
- Application
- Dental
- CAS Number
- 1303-96-4
- Concentration
- <= 100 %
- EC Number
- 215-540-4
- Grade
- Extra pure
- Linear Formula
- B4Na2O7 x 10H2O
- Molar Mass
- 381.37 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Borax
- Sodium borate decahydrate
Physical Properties
- Boiling Point/Range
- 1.575 °C
- Chemical Composition
- disodium tetraborate decahydrate
- Color
- Colorless
- Density
- 1.7 g/cm3
- Flashpoint
- Not applicable
- Melting Point/Range
- 742 °C (Anhydrous substance)
- >= 62 °C (Elimination of water of crystallisation)
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 9 to 10 (20 °C) as aqueous solution
- Physical Form
- Crystalline powder
- Solubility in Water
- 49.74 g/l 20 °C
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Strong reducing agents, Strong oxidizing agents
- Self Ignition
- Not applicable
- Thermal Decomposition
- Loss of water of crystallization on heating.
International Transportation
- Chemical Class
- 6.1D
- Harmonized System Code
- 28401990
- Linear Formula : B4Na2O7 x 10H2O|
- Product Type : Substance Degrees Celsius|
- Application : Dental|
- Molar Mass : 381.37 g/mol|
- CAS Number : 1303-96-4|
- EC Number : 215-540-4|
- Synonyms : Borax|Sodium borate decahydrate|
- Grade : Extra pure|
- pH : 9 to 10 (20 °C) as aqueous solution|
- Partition Coefficient : No data available|
- Chemical Composition : disodium tetraborate decahydrate|
- Solubility in Water : 49.74 g/l 20 °C|
- Melting Point/Range : 742 °C (Anhydrous substance)|>= 62 °C (Elimination of water of crystallisation)|
- Boiling Point/Range : 1.575 °C|
- Vapor Pressure : Negligible hectopascal|
- Physical Form : Crystalline powder|
- Flashpoint : Not applicable|
- Density : 1.7 g/cm3|
- Color : Colorless|
- Odor : Odorless|
- Incompatible Materials : Strong reducing agents, Strong oxidizing agents|
- Thermal Decomposition : Loss of water of crystallization on heating.|
- Ignition Temperature : Not applicable|
- Chemical Stability : Stable under normal conditions.|
- Evaporation Rate : No data available|
- Self Ignition : Not applicable|
- Flammability : The product is not flammable.|
- Harmonized System Code : 28401990|
- Chemical Class : 6.1D|
- Concentration : <= 100 %|