Borates
Potassium tetraborate tetrahydrate (11620)
used in the production of welding, soldering and fluxing agents, assay min. 99%
Overview
Specifications
General Information
- CAS Number
- 12045-78-2
- Concentration
- 100 %
- EC Number
- 215-575-5
- Linear Formula
- K2B4O7 x 4H2O
- Product Type
- Substance Degrees Celsius
- Synonyms
- Potassium Tetraborate-4-Hydrate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Potassium tetraborate-4- hydrate
- Color
- Colorless
- Density
- 1.74 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- > 500 °C (Anhydrous substance)
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- Soluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- No information available
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Harmonized System Code
- 2840300050
General Information
- CAS Number
- 12045-78-2
- Concentration
- 100 %
- EC Number
- 215-575-5
- Linear Formula
- K2B4O7 x 4H2O
- Product Type
- Substance Degrees Celsius
- Synonyms
- Potassium Tetraborate-4-Hydrate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Potassium tetraborate-4- hydrate
- Color
- Colorless
- Density
- 1.74 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- > 500 °C (Anhydrous substance)
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- Soluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- No information available
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Harmonized System Code
- 2840300050
- Product Type : Substance Degrees Celsius
- Linear Formula : K2B4O7 x 4H2O
- Synonyms : Potassium Tetraborate-4-Hydrate
- CAS Number : 12045-78-2
- EC Number : 215-575-5
- Density : 1.74 g/cm3 (20 °C)
- Flashpoint : Not applicable
- Chemical Composition : Potassium tetraborate-4- hydrate
- Boiling Point/Range : No data available
- Vapor Pressure : No data available hectopascal
- Physical Form : Crystalline powder
- Solubility in Water : Soluble
- Color : Colorless
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : > 500 °C (Anhydrous substance)
- pH : No data available
- Chemical Stability : Stable under recommended storage conditions.
- Oxidizing : The substance or mixture is not classified as oxidizing
- Evaporation Rate : No data available
- Incompatible Materials : No information available
- Thermal Decomposition : No decomposition if used as directed.
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable.
- Harmonized System Code : 2840300050
- Concentration : 100 %
Product Number
Image
SKU
Description
10186351
Potassium Tetraborate 4-Hydrate 250KS - 11620
Image
SKU
Description
10186351
Potassium Tetraborate 4-Hydrate 250KS - 11620