Borates
Potassium metaborate (11619)
pure, used in the production of welding, soldering and fluxing agents, assay of B2O3 min. 31%
Overview
Specifications
General Information
- CAS Number
- 13709-94-9
- Concentration
- <=100%
- EC Number
- 237-262-2
- Grade
- Pure
- Product Type
- Substance Degrees Celsius
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Potassium metaborate
- Color
- Off-White
- Density
- No data available
- Flashpoint
- Not applicable
- Melting Point/Range
- 947 °C
- Odor
- Odorless
- pH
- 11.9 (20 °C) 8 weight percent
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely soluble
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions. No decomposition if used as directed
- Flammability
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Exothermic reaction with strong acids
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Loss of water of crystallization on heating
International Transportation
- Harmonized System Code
- 28402090
General Information
- CAS Number
- 13709-94-9
- Concentration
- <=100%
- EC Number
- 237-262-2
- Grade
- Pure
- Product Type
- Substance Degrees Celsius
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Potassium metaborate
- Color
- Off-White
- Density
- No data available
- Flashpoint
- Not applicable
- Melting Point/Range
- 947 °C
- Odor
- Odorless
- pH
- 11.9 (20 °C) 8 weight percent
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely soluble
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions. No decomposition if used as directed
- Flammability
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Exothermic reaction with strong acids
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Loss of water of crystallization on heating
International Transportation
- Harmonized System Code
- 28402090
- Product Type : Substance Degrees Celsius
- Grade : Pure
- CAS Number : 13709-94-9
- EC Number : 237-262-2
- pH : 11.9 (20 °C) 8 weight percent
- Solubility in Water : Completely soluble
- Melting Point/Range : 947 °C
- Color : Off-White
- Density : No data available
- Chemical Composition : Potassium metaborate
- Boiling Point/Range : No data available
- Physical Form : Crystalline powder
- Flashpoint : Not applicable
- Vapor Pressure : Negligible hectopascal
- Odor : Odorless
- Chemical Stability : Stable under recommended storage conditions. No decomposition if used as directed
- Thermal Decomposition : Loss of water of crystallization on heating
- Incompatible Materials : Exothermic reaction with strong acids
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable
- Harmonized System Code : 28402090
- Concentration : <=100%
Product Number
Image
SKU
Description
10186348
Potassium Metaborate 250KS - 11619
Image
SKU
Description
10186348
Potassium Metaborate 250KS - 11619