Acetates
Zinc acetate 2-hydrate (25046)
extra pure
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Essential Salt
- CAS Number
- 5970-45-6
- Concentration
- 100%
- EC Number
- 209-170-2
- Grade
- Extra pure
- Linear Formula
- ZnAc
- Molar Mass
- 219.51 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Acetic acid zinc salt dihydrate
- Dicarbomethoxyzinc dihydrate
- Zinc diacetate dihydrate
- Zinc(II) acetate dihydrate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Zinc acetate-2-hydrate
- Color
- Grey
- Density
- 1.750 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 100 °C
- Odor
- Vinegar-Like
- Partition Coefficient
- No data available
- pH
- 6.0 to 8.0 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 311 g/l (20 °C)
- Vapor Pressure
- No data available
Standards & Approvals
- Specifications Met
- E650
- USP
Safety Information
- Flammability
- The product is not easily flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Oxidizing agents
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 9
- Harmonized System Code
- 2915295000
- Packing Group
- III
- UN Number
- 3077
General Information
- Application
- Essential Salt
- CAS Number
- 5970-45-6
- Concentration
- 100%
- EC Number
- 209-170-2
- Grade
- Extra pure
- Linear Formula
- ZnAc
- Molar Mass
- 219.51 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Acetic acid zinc salt dihydrate
- Dicarbomethoxyzinc dihydrate
- Zinc diacetate dihydrate
- Zinc(II) acetate dihydrate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Zinc acetate-2-hydrate
- Color
- Grey
- Density
- 1.750 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 100 °C
- Odor
- Vinegar-Like
- Partition Coefficient
- No data available
- pH
- 6.0 to 8.0 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 311 g/l (20 °C)
- Vapor Pressure
- No data available
Standards & Approvals
- Specifications Met
- E650
- USP
Safety Information
- Flammability
- The product is not easily flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Oxidizing agents
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 9
- Harmonized System Code
- 2915295000
- Packing Group
- III
- UN Number
- 3077
- Application : Essential Salt
- Synonyms : Acetic acid zinc salt dihydrate|Dicarbomethoxyzinc dihydrate|Zinc diacetate dihydrate|Zinc(II) acetate dihydrate
- Product Type : Substance Degrees Celsius
- Molar Mass : 219.51 g/mol
- Linear Formula : ZnAc
- Grade : Extra pure
- EC Number : 209-170-2
- Concentration : 100%
- CAS Number : 5970-45-6
- pH : 6.0 to 8.0 (20 °C)
- Vapor Pressure : No data available
- Solubility in Water : 311 g/l (20 °C)
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Vinegar-Like
- Melting Point/Range : 100 °C
- Flashpoint : Not applicable
- Density : 1.750 g/cm3 (20 °C)
- Color : Grey
- Chemical Composition : Zinc acetate-2-hydrate
- Boiling Point/Range : No data available
- Specifications Met : E650|USP
- Thermal Decomposition : No decomposition if used as directed.
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Incompatible Materials : Oxidizing agents
- Ignition Temperature : Not applicable
- Flammability : The product is not easily flammable
- UN Number : 3077
- Packing Group : III
- Harmonized System Code : 2915295000
- Chemical Class : 9