Acetates
Sodium acetate trihydrate (32318)
analytical reagent, Reag. ACS, Reag. ISO, Reag. Ph. Eur., assay 99.0 - 101.0%
Overview
Specifications
General Information
- CAS Number
- 6131-90-4
- Concentration
- 100 %
- EC Number
- 204-823-8
- Linear Formula
- NaAc x 3H2O
- Molar Mass
- 136.08 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Sodium Acetate-3-Hydrate
Physical Properties
- Chemical Composition
- Sodium acetate-3- hydrate
- Color
- Colorless
- Density
- 1.45 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 58 °C
- Odor
- Weak
- Partition Coefficient
- No data available
- pH
- 7.0 to 9.0 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 1.1 g/l at 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- This product is not easily inflammable.
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water
- Ignition Temperature
- No data available
- Incompatible Materials
- Strong acids and oxidizing agents
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Thermal Decomposition
- Loss of water of crystallization on heating: 390 °C
International Transportation
- Harmonized System Code
- 2915292000
General Information
- CAS Number
- 6131-90-4
- Concentration
- 100 %
- EC Number
- 204-823-8
- Linear Formula
- NaAc x 3H2O
- Molar Mass
- 136.08 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Sodium Acetate-3-Hydrate
Physical Properties
- Chemical Composition
- Sodium acetate-3- hydrate
- Color
- Colorless
- Density
- 1.45 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 58 °C
- Odor
- Weak
- Partition Coefficient
- No data available
- pH
- 7.0 to 9.0 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 1.1 g/l at 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- This product is not easily inflammable.
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water
- Ignition Temperature
- No data available
- Incompatible Materials
- Strong acids and oxidizing agents
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Thermal Decomposition
- Loss of water of crystallization on heating: 390 °C
International Transportation
- Harmonized System Code
- 2915292000
- Molar Mass : 136.08 g/mol
- EC Number : 204-823-8
- Product Type : Substance Degrees Celsius
- CAS Number : 6131-90-4
- Linear Formula : NaAc x 3H2O
- Synonyms : Sodium Acetate-3-Hydrate
- Density : 1.45 g/cm3 (20 °C)
- pH : 7.0 to 9.0 (20 °C)
- Vapor Pressure : No data available hectopascal
- Partition Coefficient : No data available
- Flashpoint : Not applicable
- Color : Colorless
- Solubility in Water : 1.1 g/l at 20 °C
- Odor : Weak
- Melting Point/Range : 58 °C
- Physical Form : Crystalline powder
- Chemical Composition : Sodium acetate-3- hydrate
- Thermal Decomposition : Loss of water of crystallization on heating: 390 °C
- Evaporation Rate : No data available
- Chemical Stability : Stable under recommended storage conditions.
- Incompatible Materials : Strong acids and oxidizing agents
- Flammability : This product is not easily inflammable.
- Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water
- Oxidizing : The substance or mixture is not classified as oxidizing
- Ignition Temperature : No data available
- Harmonized System Code : 2915292000
- Concentration : 100 %
Product Number
Image
SKU
Description
10191591
Sodium Acetate 3-Hydrate 500KK - 32318
Image
SKU
Description
10191591
Sodium Acetate 3-Hydrate 500KK - 32318