Acetates
Potassium acetate (25017)
pure, assay min. 99%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- E-Plating
- CAS Number
- 127-08-2
- Concentration
- 100 %
- EC Number
- 204-822-2
- Grade
- Pure
- Linear Formula
- CH3COOK
- Product Type
- Substance Degrees Celsius
- Synonyms
- Acetic acid potassium salt
- Potassium ethanoate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Potassium acetate
- Color
- Colorless
- Density
- 1.57 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 292 °C
- Odor
- Weak
- Partition Coefficient
- No data available
- pH
- 7.5 to 8.5 at 50 g/l (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 2.530 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- This product is not easily inflammable
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water
- Ignition Temperature
- Not applicable
- Incompatible Materials
- No data available
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Chemical Class
- 13
- Harmonized System Code
- 29152900
General Information
- Application
- E-Plating
- CAS Number
- 127-08-2
- Concentration
- 100 %
- EC Number
- 204-822-2
- Grade
- Pure
- Linear Formula
- CH3COOK
- Product Type
- Substance Degrees Celsius
- Synonyms
- Acetic acid potassium salt
- Potassium ethanoate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Potassium acetate
- Color
- Colorless
- Density
- 1.57 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 292 °C
- Odor
- Weak
- Partition Coefficient
- No data available
- pH
- 7.5 to 8.5 at 50 g/l (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 2.530 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- This product is not easily inflammable
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water
- Ignition Temperature
- Not applicable
- Incompatible Materials
- No data available
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Chemical Class
- 13
- Harmonized System Code
- 29152900
- Linear Formula : CH3COOK|
- Product Type : Substance Degrees Celsius|
- Application : E-Plating|
- CAS Number : 127-08-2|
- EC Number : 204-822-2|
- Synonyms : Acetic acid potassium salt|Potassium ethanoate|
- Grade : Pure|
- pH : 7.5 to 8.5 at 50 g/l (20 °C)|
- Partition Coefficient : No data available|
- Chemical Composition : Potassium acetate|
- Solubility in Water : 2.530 g/l (20 °C)|
- Melting Point/Range : 292 °C|
- Boiling Point/Range : No data available|
- Vapor Pressure : No data available hectopascal|
- Physical Form : Crystalline powder|
- Flashpoint : Not applicable|
- Density : 1.57 g/cm3 (20 °C)|
- Color : Colorless|
- Odor : Weak|
- Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water|
- Incompatible Materials : No data available|
- Thermal Decomposition : No decomposition if used as directed|
- Ignition Temperature : Not applicable|
- Chemical Stability : Stable under normal conditions.|
- Evaporation Rate : No data available|
- Self Ignition : Not auto-flammable|
- Flammability : This product is not easily inflammable|
- Oxidizing : The substance or mixture is not classified as oxidizing|
- Harmonized System Code : 29152900|
- Chemical Class : 13|
- Concentration : 100 %|