Acetates
Manganese(II) acetate tetrahydrate (17854)
special quality, assay 99.5 - 102.5%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Paints and varnishes
- CAS Number
- 6156-78-1
- Concentration
- 100.00%
- EC Number
- 211-334-3
- Grade
- Special quality
- Linear Formula
- MnAc
- Product Type
- Substance Degrees Celsius
- Synonyms
- Acetic acid manganese (II) salt tetrahydrate
Physical Properties
- Boiling Point/Range
- Decomposes on heating.
- Chemical Composition
- Manganese(II) acetate-4- hydrate
- Color
- Pink
- Density
- 1.589 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 80 °C
- Odor
- Vinegar-Like
- Partition Coefficient
- No data available
- pH
- Acidic
- Physical Form
- Crystalline powder
- Solubility in Water
- 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Not corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- No data available
- Incompatible Materials
- Strong acids and strong bases
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if stored and applied as directed
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 29152900
General Information
- Application
- Paints and varnishes
- CAS Number
- 6156-78-1
- Concentration
- 100.00%
- EC Number
- 211-334-3
- Grade
- Special quality
- Linear Formula
- MnAc
- Product Type
- Substance Degrees Celsius
- Synonyms
- Acetic acid manganese (II) salt tetrahydrate
Physical Properties
- Boiling Point/Range
- Decomposes on heating.
- Chemical Composition
- Manganese(II) acetate-4- hydrate
- Color
- Pink
- Density
- 1.589 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 80 °C
- Odor
- Vinegar-Like
- Partition Coefficient
- No data available
- pH
- Acidic
- Physical Form
- Crystalline powder
- Solubility in Water
- 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Not corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- No data available
- Incompatible Materials
- Strong acids and strong bases
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if stored and applied as directed
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 29152900
- Application : Paints and varnishes
- Synonyms : Acetic acid manganese (II) salt tetrahydrate
- Product Type : Substance Degrees Celsius
- Linear Formula : MnAc
- Grade : Special quality
- EC Number : 211-334-3
- Concentration : 100.00%
- CAS Number : 6156-78-1
- pH : Acidic
- Vapor Pressure : No data available hectopascal
- Solubility in Water : 20 °C
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Vinegar-Like
- Melting Point/Range : 80 °C
- Flashpoint : Not applicable
- Density : 1.589 g/cm3 (20 °C)
- Color : Pink
- Chemical Composition : Manganese(II) acetate-4- hydrate
- Boiling Point/Range : Decomposes on heating.
- Thermal Decomposition : No decomposition if stored and applied as directed
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Incompatible Materials : Strong acids and strong bases
- Ignition Temperature : No data available
- Flammability : The product is not flammable.
- Evaporation Rate : No data available
- Corrosivity : Not corrosive to metals
- Chemical Stability : Stable under normal conditions.
- Harmonized System Code : 29152900
- Chemical Class : 10-13