Acetates
Magnesium acetate tetrahydrate (32316)
analytical reagent, Reag. ACS, catalyst precursor, assay 99.5 - 102.0%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Chemical Catalyst
- CAS Number
- 16674-78-5
- Linear Formula
- MgAc
- Molar Mass
- 214.45 g/mol
- Synonyms
- Acetic acid magnesium salt
- UNSPSC Code
- 12352300
Physical Properties
- Boiling Point/Range
- Not applicable
- Color
- Colorless
- Density
- 1.45 g/cm3 (20 °C)
- Melting Point/Range
- 68 °C
- Odor
- Vinegar-Like
- pH
- 8 to 9 (20 °C)
- Physical Form
- Solid
- Solubility in Water
- 25 °C
- Vapor Pressure
- Not applicable hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Flammability
- This product is not easily inflammable.
- Incompatible Materials
- Strong oxidizing agents
- Thermal Decomposition
- Loss of water of crystallization on heating: 320 °C
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 29152900
General Information
- Application
- Chemical Catalyst
- CAS Number
- 16674-78-5
- Linear Formula
- MgAc
- Molar Mass
- 214.45 g/mol
- Synonyms
- Acetic acid magnesium salt
- UNSPSC Code
- 12352300
Physical Properties
- Boiling Point/Range
- Not applicable
- Color
- Colorless
- Density
- 1.45 g/cm3 (20 °C)
- Melting Point/Range
- 68 °C
- Odor
- Vinegar-Like
- pH
- 8 to 9 (20 °C)
- Physical Form
- Solid
- Solubility in Water
- 25 °C
- Vapor Pressure
- Not applicable hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Flammability
- This product is not easily inflammable.
- Incompatible Materials
- Strong oxidizing agents
- Thermal Decomposition
- Loss of water of crystallization on heating: 320 °C
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 29152900
- Application : Chemical Catalyst
- UNSPSC Code : 12352300
- Synonyms : Acetic acid magnesium salt
- Molar Mass : 214.45 g/mol
- Linear Formula : MgAc
- CAS Number : 16674-78-5
- pH : 8 to 9 (20 °C)
- Vapor Pressure : Not applicable hectopascal
- Solubility in Water : 25 °C
- Physical Form : Solid
- Odor : Vinegar-Like
- Melting Point/Range : 68 °C
- Density : 1.45 g/cm3 (20 °C)
- Color : Colorless
- Boiling Point/Range : Not applicable
- Thermal Decomposition : Loss of water of crystallization on heating: 320 °C
- Incompatible Materials : Strong oxidizing agents
- Flammability : This product is not easily inflammable.
- Chemical Stability : Stable under normal conditions.
- Harmonized System Code : 29152900
- Chemical Class : 10-13