Acetates
Lead(II) acetate trihydrate (32307)
analytical reagent, Reag. ACS, Reag. ISO, Reag. Ph. Eur., assay 99.5 - 102.0%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Lab Chem
- CAS Number
- 6080-56-4
- Concentration
- 100 %
- EC Number
- 206-104-4
- Linear Formula
- PbAc x 3H2O
- Molar Mass
- 379.33 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Lead Acetate 3-Hydrate
- Lead Acetate 3-Hydrate
- Lead Acetate 3-Hydrate
- UNSPSC Code
- 12352300
Physical Properties
- Boiling Point/Range
- > 204 °C
- Chemical Composition
- lead di(acetate)
- Color
- Colorless
- Density
- 2.550 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 204 °C, Anhydrous substance, 75 °C
- Odor
- Stinging
- Partition Coefficient
- No data available
- pH
- Acidic
- Physical Form
- Crystalline powder
- Solubility in Water
- 443 g/l (20 °C) Anhydrous substance
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Flammability
- This product is not easily inflammable.
- Ignition Temperature
- No data available
- Incompatible Materials
- Strong bases, Strong oxidizing agents, Strong acids
- Thermal Decomposition
- 200 °C
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 29152900
- Packing Group
- III
- UN Number
- 1616
General Information
- Application
- Lab Chem
- CAS Number
- 6080-56-4
- Concentration
- 100 %
- EC Number
- 206-104-4
- Linear Formula
- PbAc x 3H2O
- Molar Mass
- 379.33 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Lead Acetate 3-Hydrate
- Lead Acetate 3-Hydrate
- Lead Acetate 3-Hydrate
- UNSPSC Code
- 12352300
Physical Properties
- Boiling Point/Range
- > 204 °C
- Chemical Composition
- lead di(acetate)
- Color
- Colorless
- Density
- 2.550 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 204 °C, Anhydrous substance, 75 °C
- Odor
- Stinging
- Partition Coefficient
- No data available
- pH
- Acidic
- Physical Form
- Crystalline powder
- Solubility in Water
- 443 g/l (20 °C) Anhydrous substance
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Flammability
- This product is not easily inflammable.
- Ignition Temperature
- No data available
- Incompatible Materials
- Strong bases, Strong oxidizing agents, Strong acids
- Thermal Decomposition
- 200 °C
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 29152900
- Packing Group
- III
- UN Number
- 1616
- Application : Lab Chem
- UNSPSC Code : 12352300
- Synonyms : Lead Acetate 3-Hydrate|Lead Acetate 3-Hydrate|Lead Acetate 3-Hydrate
- Product Type : Substance Degrees Celsius
- Molar Mass : 379.33 g/mol
- Linear Formula : PbAc x 3H2O
- EC Number : 206-104-4
- Concentration : 100 %
- CAS Number : 6080-56-4
- pH : Acidic
- Solubility in Water : 443 g/l (20 °C) Anhydrous substance
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Stinging
- Melting Point/Range : 204 °C, Anhydrous substance, 75 °C
- Flashpoint : Not applicable
- Density : 2.550 g/cm3 (20 °C)
- Color : Colorless
- Chemical Composition : lead di(acetate)
- Boiling Point/Range : > 204 °C
- Thermal Decomposition : 200 °C
- Incompatible Materials : Strong bases, Strong oxidizing agents, Strong acids
- Ignition Temperature : No data available
- Flammability : This product is not easily inflammable.
- Chemical Stability : Stable under normal conditions.
- UN Number : 1616
- Packing Group : III
- Harmonized System Code : 29152900
- Chemical Class : 6.1