Acetates
Dysprosium acetate (25018)
assay of dysprosium (Dy)(dried substance) 46.9 - 48.8%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Laboratory reagent
- CAS Number
- 18779-07-2
- Concentration
- 100 %
- Linear Formula
- Na2HPO4 x 12 H2O
- Synonyms
- Acetic acid
- Dysprosium triacetate tetrahydrate
- Dysprosium(III) acetate hydrate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Dysprosium(3+) acetate
- Color
- White
- Density
- 700 kg/m3
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Vinegar-like
- pH
- 7 at 50 g/l
- Physical Form
- Crystalline powder
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Flammability
- 1
- Incompatible Materials
- Nitrates
- Oxidizers
- Strong acids
- Thermal Decomposition
- Heating can release vapours which can be ignited
International Transportation
- Chemical Class
- 11
- Harmonized System Code
- 2846908090
General Information
- Application
- Laboratory reagent
- CAS Number
- 18779-07-2
- Concentration
- 100 %
- Linear Formula
- Na2HPO4 x 12 H2O
- Synonyms
- Acetic acid
- Dysprosium triacetate tetrahydrate
- Dysprosium(III) acetate hydrate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Dysprosium(3+) acetate
- Color
- White
- Density
- 700 kg/m3
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Vinegar-like
- pH
- 7 at 50 g/l
- Physical Form
- Crystalline powder
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Flammability
- 1
- Incompatible Materials
- Nitrates
- Oxidizers
- Strong acids
- Thermal Decomposition
- Heating can release vapours which can be ignited
International Transportation
- Chemical Class
- 11
- Harmonized System Code
- 2846908090
- Application : Laboratory reagent
- Synonyms : Acetic acid|Dysprosium triacetate tetrahydrate|Dysprosium(III) acetate hydrate
- Linear Formula : Na2HPO4 x 12 H2O
- Concentration : 100 %
- CAS Number : 18779-07-2
- pH : 7 at 50 g/l
- Physical Form : Crystalline powder
- Odor : Vinegar-like
- Melting Point/Range : No data available
- Flashpoint : Not applicable
- Density : 700 kg/m3
- Color : White
- Chemical Composition : Dysprosium(3+) acetate
- Boiling Point/Range : No data available
- Thermal Decomposition : Heating can release vapours which can be ignited
- Incompatible Materials : Nitrates|Oxidizers|Strong acids
- Flammability : 1
- Chemical Stability : Stable under recommended storage conditions
- Harmonized System Code : 2846908090
- Chemical Class : 11