/content/advancedmaterials/pl/en/search-results.html

Acetates

Copper(II) acetate monohydrate (25038)

extra pure, assay (iodometric) min. 99%

Overview
Chemical_Structure_Images
Copper(II) acetate has found some use as an oxidizing agent in organic syntheses.
Specifications

General Information

  • Application
    • Emission Cat
  • CAS Number
    • 6046-93-1
  • Concentration
    • 100 %
  • EC Number
    • 205-553-3
  • Grade
    • Extra pure
  • Linear Formula
    • CuAc
  • Molar Mass
    • 199.65 g/mol
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • cupric acetate monohydrate

Physical Properties

  • Boiling Point/Range
    • No data available
  • Chemical Composition
    • Copper(II) acetate-1- hydrate
  • Color
    • Blue Green
  • Density
    • 1.88 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • 115 °C
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • Acidic
  • Physical Form
    • Solid
  • Solubility
    • 70,0 g/l at 20 °C
  • Solubility in Water
    • 20 °C
  • Vapor Pressure
    • No data available hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Evaporation Rate
    • No data available
  • Flammability
    • This product is not easily inflammable.
  • Flammable Gas Formation
    • The substance or mixture does not emit flammable gases in contact with water
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Acetylene, Acids, Bases
  • Oxidizing
    • The substance or mixture is not classified as oxidizing
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • Loss of water of crystallization on heating: 240 °C

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 2915295000
  • Packing Group
    • II
  • UN Number
    • 1759

General Information

  • Application
    • Emission Cat
  • CAS Number
    • 6046-93-1
  • Concentration
    • 100 %
  • EC Number
    • 205-553-3
  • Grade
    • Extra pure
  • Linear Formula
    • CuAc
  • Molar Mass
    • 199.65 g/mol
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • cupric acetate monohydrate

Physical Properties

  • Boiling Point/Range
    • No data available
  • Chemical Composition
    • Copper(II) acetate-1- hydrate
  • Color
    • Blue Green
  • Density
    • 1.88 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • 115 °C
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • Acidic
  • Physical Form
    • Solid
  • Solubility
    • 70,0 g/l at 20 °C
  • Solubility in Water
    • 20 °C
  • Vapor Pressure
    • No data available hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Evaporation Rate
    • No data available
  • Flammability
    • This product is not easily inflammable.
  • Flammable Gas Formation
    • The substance or mixture does not emit flammable gases in contact with water
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Acetylene, Acids, Bases
  • Oxidizing
    • The substance or mixture is not classified as oxidizing
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • Loss of water of crystallization on heating: 240 °C

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 2915295000
  • Packing Group
    • II
  • UN Number
    • 1759
  • Linear Formula : CuAc
  • Concentration : 100 %
  • Product Type : Substance Degrees Celsius
  • Application : Emission Cat
  • Molar Mass : 199.65 g/mol
  • CAS Number : 6046-93-1
  • EC Number : 205-553-3
  • Synonyms : cupric acetate monohydrate
  • Grade : Extra pure
  • pH : Acidic
  • Partition Coefficient : No data available
  • Chemical Composition : Copper(II) acetate-1- hydrate
  • Solubility in Water : 20 °C
  • Melting Point/Range : 115 °C
  • Boiling Point/Range : No data available
  • Vapor Pressure : No data available hectopascal
  • Physical Form : Solid
  • Solubility : 70,0 g/l at 20 °C
  • Flashpoint : Not applicable
  • Density : 1.88 g/cm3 (20 °C)
  • Color : Blue Green
  • Odor : Odorless
  • Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water
  • Incompatible Materials : Acetylene, Acids, Bases
  • Thermal Decomposition : Loss of water of crystallization on heating: 240 °C
  • Ignition Temperature : Not applicable
  • Chemical Stability : Stable under normal conditions.
  • Evaporation Rate : No data available
  • Self Ignition : Not auto-flammable
  • Flammability : This product is not easily inflammable.
  • Oxidizing : The substance or mixture is not classified as oxidizing
  • Harmonized System Code : 2915295000
  • Chemical Class : 8
  • Packing Group : II
  • UN Number : 1759
Product Number
Image
SKU
Description
alt
10638170
Copper(II) Acetate Monohydrate 200KS - 25038
Image
SKU
Description
alt
10638170
Copper(II) Acetate Monohydrate 200KS - 25038