Boron Trifluoride
Boron trifluoride (11324)
diethyl ether complex
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Alkylation
- Inorganic Compound Formation
- Isomerization
- Organic Compound Formation
- Polymerization
- Reaction Promotion
- Reagent Use
- Synthesis
- CAS Number
- 109-63-7
- 60-29-7
- Concentration
- <5.00%
- >95.00%
- Grade
- Diethyl Ether Complex
- Molar Mass
- 141.94 g/mol
- Performance Function
- Catalyst
- Resistance to Hydrolysis
- Synonyms
- Borane
- Bortrifluorid
- trifluoro
Physical Properties
- Boiling Point/Range
- 125.7 °C
- Color
- Colorless to pale yellow
- Density
- 1.139 g/cm3
- Flashpoint
- <50 °F (10 °C)
- Formula
- C4H10BF3O
- Melting Point/Range
- -60.4 °C
- Odor
- Pungent
- Strong
- pH
- Not applicable
- Physical Form
- Liquid
- Vapor Pressure
- 5.6 hPa
Safety Information
- Chemical Stability
- Stable under normal conditions
- Ignition Temperature
- 160 °C based on ether component
- Incompatible Materials
- Air
- Alkali metals
- Alkaline earth metals
- Alkyl nitrates
- Oxidizing agents
- Polymerizable materials
- Water
International Transportation
- Chemical Class
- 3
- Packing Group
- II
- Sub Class 1
- 6.1
- 8
- UN Number
- 3286
General Information
- Application
- Alkylation
- Inorganic Compound Formation
- Isomerization
- Organic Compound Formation
- Polymerization
- Reaction Promotion
- Reagent Use
- Synthesis
- CAS Number
- 109-63-7
- 60-29-7
- Concentration
- <5.00%
- >95.00%
- Grade
- Diethyl Ether Complex
- Molar Mass
- 141.94 g/mol
- Performance Function
- Catalyst
- Resistance to Hydrolysis
- Synonyms
- Borane
- Bortrifluorid
- trifluoro
Physical Properties
- Boiling Point/Range
- 125.7 °C
- Color
- Colorless to pale yellow
- Density
- 1.139 g/cm3
- Flashpoint
- <50 °F (10 °C)
- Formula
- C4H10BF3O
- Melting Point/Range
- -60.4 °C
- Odor
- Pungent
- Strong
- pH
- Not applicable
- Physical Form
- Liquid
- Vapor Pressure
- 5.6 hPa
Safety Information
- Chemical Stability
- Stable under normal conditions
- Ignition Temperature
- 160 °C based on ether component
- Incompatible Materials
- Air
- Alkali metals
- Alkaline earth metals
- Alkyl nitrates
- Oxidizing agents
- Polymerizable materials
- Water
International Transportation
- Chemical Class
- 3
- Packing Group
- II
- Sub Class 1
- 6.1
- 8
- UN Number
- 3286
- Application : Alkylation|Inorganic Compound Formation|Isomerization|Organic Compound Formation|Polymerization|Reaction Promotion|Reagent Use|Synthesis
- Synonyms : Borane|Bortrifluorid|trifluoro
- Performance Function : Catalyst|Resistance to Hydrolysis
- Molar Mass : 141.94 g/mol
- Grade : Diethyl Ether Complex
- Concentration : <5.00%|>95.00%
- CAS Number : 109-63-7|60-29-7
- pH : Not applicable
- Vapor Pressure : 5.6 hPa
- Physical Form : Liquid
- Odor : Pungent|Strong
- Melting Point/Range : -60.4 °C
- Formula : C4H10BF3O
- Flashpoint : <50 °F (10 °C)
- Density : 1.139 g/cm3
- Color : Colorless to pale yellow
- Boiling Point/Range : 125.7 °C
- Incompatible Materials : Air|Alkali metals|Alkaline earth metals|Alkyl nitrates|Oxidizing agents|Polymerizable materials|Water
- Ignition Temperature : 160 °C based on ether component
- Chemical Stability : Stable under normal conditions
- UN Number : 3286
- Sub Class 1 : 6.1|8
- Packing Group : II
- Chemical Class : 3