Boron Trifluoride
Boron Trifluoride (00197)
gas
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Alkylation
- Inorganic Compound Formation
- Isomerization
- Organic Compound Formation
- Polymerization
- Reaction Promotion
- Reagent Use
- Synthesis
- CAS Number
- 7637-07-2
- Concentration
- 100.00%
- Grade
- Gas
- Molar Mass
- 67.81 g/mol
- Performance Function
- Catalyst
- Resistance to Hydrolysis
- Synonyms
- BF3
- Boron Fluoride
- Trifluoroborane (NIOSH)
Physical Properties
- Boiling Point/Range
- -100 °C at 1,013 hPa
- Color
- Clear in an inert atmosphere. Forms a dense white cloud
- Density
- 1.139 g/cm3
- Flashpoint
- Not applicable
- Formula
- BF3
- Melting Point/Range
- -128.4 °C
- Odor
- Pungent odor with a stinging effect on eyes and skin
- Partition Coefficient
- No data available
- pH
- Not determined
- Physical Form
- Compressed Gas
- Solubility in Water
- 77 g/l Note: hydrolyses
- Vapor Pressure
- No data available
Safety Information
- Chemical Stability
- Stable under normal conditions
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Air
- Alkali metals
- Alkaline earth metals except magensium
- Alkyl nitrates
- Oxidizing agents
- Polymerizable materials
- Water
International Transportation
- Chemical Class
- 2.3
- UN Number
- 1008
General Information
- Application
- Alkylation
- Inorganic Compound Formation
- Isomerization
- Organic Compound Formation
- Polymerization
- Reaction Promotion
- Reagent Use
- Synthesis
- CAS Number
- 7637-07-2
- Concentration
- 100.00%
- Grade
- Gas
- Molar Mass
- 67.81 g/mol
- Performance Function
- Catalyst
- Resistance to Hydrolysis
- Synonyms
- BF3
- Boron Fluoride
- Trifluoroborane (NIOSH)
Physical Properties
- Boiling Point/Range
- -100 °C at 1,013 hPa
- Color
- Clear in an inert atmosphere. Forms a dense white cloud
- Density
- 1.139 g/cm3
- Flashpoint
- Not applicable
- Formula
- BF3
- Melting Point/Range
- -128.4 °C
- Odor
- Pungent odor with a stinging effect on eyes and skin
- Partition Coefficient
- No data available
- pH
- Not determined
- Physical Form
- Compressed Gas
- Solubility in Water
- 77 g/l Note: hydrolyses
- Vapor Pressure
- No data available
Safety Information
- Chemical Stability
- Stable under normal conditions
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Air
- Alkali metals
- Alkaline earth metals except magensium
- Alkyl nitrates
- Oxidizing agents
- Polymerizable materials
- Water
International Transportation
- Chemical Class
- 2.3
- UN Number
- 1008
- Application : Alkylation|Inorganic Compound Formation|Isomerization|Organic Compound Formation|Polymerization|Reaction Promotion|Reagent Use|Synthesis
- Synonyms : BF3|Boron Fluoride|Trifluoroborane (NIOSH)
- Performance Function : Catalyst|Resistance to Hydrolysis
- Molar Mass : 67.81 g/mol
- Grade : Gas
- Concentration : 100.00%
- CAS Number : 7637-07-2
- pH : Not determined
- Vapor Pressure : No data available
- Solubility in Water : 77 g/l Note: hydrolyses
- Physical Form : Compressed Gas
- Partition Coefficient : No data available
- Odor : Pungent odor with a stinging effect on eyes and skin
- Melting Point/Range : -128.4 °C
- Formula : BF3
- Flashpoint : Not applicable
- Density : 1.139 g/cm3
- Color : Clear in an inert atmosphere. Forms a dense white cloud
- Boiling Point/Range : -100 °C at 1,013 hPa
- Incompatible Materials : Air|Alkali metals|Alkaline earth metals except magensium|Alkyl nitrates|Oxidizing agents|Polymerizable materials|Water
- Ignition Temperature : Not applicable
- Chemical Stability : Stable under normal conditions
- UN Number : 1008
- Chemical Class : 2.3