Acids & Bases
Sulfamic acid (07401)
assay (alkalimetric) min. 99.5%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Acid/Base
- CAS Number
- 5329-14-6
- Concentration
- <= 100 %
- EC Number
- 226-218-8
- Grade
- Reagent
- Linear Formula
- NH2SO3H
- Molar Mass
- 97.09 g/mol
- Synonyms
- Amidosulfonic acid
Physical Properties
- Boiling Point/Range
- Decomposes below the boiling point
- Chemical Composition
- sulphamidic acid; sulphamic acid; sulfamic acid
- Color
- White
- Density
- 2.1 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 205 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 1.5 at10 g/l (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 80 °C
- Vapor Pressure
- 0.025 hPa (100 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- No data available
- Incompatible Materials
- Chlorine, Alkalis, Reactions with light metals, Oxidizing agents
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Decomposes on heating.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28111980
- Packing Group
- III
- UN Number
- 2967
General Information
- Application
- Acid/Base
- CAS Number
- 5329-14-6
- Concentration
- <= 100 %
- EC Number
- 226-218-8
- Grade
- Reagent
- Linear Formula
- NH2SO3H
- Molar Mass
- 97.09 g/mol
- Synonyms
- Amidosulfonic acid
Physical Properties
- Boiling Point/Range
- Decomposes below the boiling point
- Chemical Composition
- sulphamidic acid; sulphamic acid; sulfamic acid
- Color
- White
- Density
- 2.1 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 205 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 1.5 at10 g/l (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 80 °C
- Vapor Pressure
- 0.025 hPa (100 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- No data available
- Incompatible Materials
- Chlorine, Alkalis, Reactions with light metals, Oxidizing agents
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Decomposes on heating.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28111980
- Packing Group
- III
- UN Number
- 2967
- Application : Acid/Base
- Synonyms : Amidosulfonic acid
- Molar Mass : 97.09 g/mol
- Linear Formula : NH2SO3H
- Grade : Reagent
- EC Number : 226-218-8
- Concentration : <= 100 %
- CAS Number : 5329-14-6
- pH : 1.5 at10 g/l (20 °C)
- Vapor Pressure : 0.025 hPa (100 °C) hectopascal
- Solubility in Water : 80 °C
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : 205 °C
- Flashpoint : Not applicable
- Density : 2.1 g/cm3 (20 °C)
- Color : White
- Chemical Composition : sulphamidic acid; sulphamic acid; sulfamic acid
- Boiling Point/Range : Decomposes below the boiling point
- Thermal Decomposition : Decomposes on heating.
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Incompatible Materials : Chlorine, Alkalis, Reactions with light metals, Oxidizing agents
- Ignition Temperature : No data available
- Flammability : The product is not flammable.
- Evaporation Rate : No data available
- Chemical Stability : Stable under normal conditions.
- UN Number : 2967
- Packing Group : III
- Harmonized System Code : 28111980
- Chemical Class : 8