Acids & Bases
Oxalic acid (27730)
extra pure, assay min. 99%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- CAS Number
- 144-62-7
- Concentration
- 100 %
- EC Number
- 205-634-3
- Grade
- Extra pure
- Linear Formula
- C2H2O4
- Product Type
- Substance Degrees Celsius
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Oxalic acid
- Color
- Colorless
- Density
- 1.900 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 189 °C
- Odor
- Odorless
- Partition Coefficient
- log Pow-0.81 at: 30 °C
- pH
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- 90 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions
- Flammability
- No data available
- Ignition Temperature
- No data available
- Incompatible Materials
- Oxidizing agents
- Oxidizing
- Incompatible with oxidizing agents
- Self Ignition
- No data available
- Thermal Decomposition
- No decomposition if used as directed: 150 °C
International Transportation
- Harmonized System Code
- 2917110000
General Information
- CAS Number
- 144-62-7
- Concentration
- 100 %
- EC Number
- 205-634-3
- Grade
- Extra pure
- Linear Formula
- C2H2O4
- Product Type
- Substance Degrees Celsius
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Oxalic acid
- Color
- Colorless
- Density
- 1.900 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 189 °C
- Odor
- Odorless
- Partition Coefficient
- log Pow-0.81 at: 30 °C
- pH
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- 90 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions
- Flammability
- No data available
- Ignition Temperature
- No data available
- Incompatible Materials
- Oxidizing agents
- Oxidizing
- Incompatible with oxidizing agents
- Self Ignition
- No data available
- Thermal Decomposition
- No decomposition if used as directed: 150 °C
International Transportation
- Harmonized System Code
- 2917110000
- CAS Number : 144-62-7
- Linear Formula : C2H2O4
- Product Type : Substance Degrees Celsius
- Grade : Extra pure
- EC Number : 205-634-3
- Melting Point/Range : 189 °C
- Vapor Pressure : No data available hectopascal
- Physical Form : Crystalline powder
- Chemical Composition : Oxalic acid
- Color : Colorless
- pH : No data available
- Density : 1.900 g/cm3 (20 °C)
- Boiling Point/Range : No data available
- Odor : Odorless
- Solubility in Water : 90 g/l (20 °C)
- Flashpoint : Not applicable
- Partition Coefficient : log Pow-0.81 at: 30 °C
- Flammability : No data available
- Ignition Temperature : No data available
- Self Ignition : No data available
- Thermal Decomposition : No decomposition if used as directed: 150 °C
- Chemical Stability : Stable under normal conditions
- Oxidizing : Incompatible with oxidizing agents
- Incompatible Materials : Oxidizing agents
- Harmonized System Code : 2917110000
- Concentration : 100 %