Acids & Bases
Nitric acid (30709)
analytical reagent, Reag. ISO, Reag. Ph. Eur. for determination with dithizone, assay 65.0 - 67.0%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Industrial Use
- CAS Number
- 7697-37-2
- Concentration
- >= 65 % to <= 100 %
- EC Number
- 231-714-2
- Grade
- Reag. Ph. Eur.
- Linear Formula
- HNO3
- Molar Mass
- 63.01 g/mol
- Product Type
- Mixture Degrees Celsius
- Synonyms
- Aqua fortis
- Azotic acid
- Hydrogen nitrate
Physical Properties
- Boiling Point/Range
- 122 °C (1,013 hPa)
- Chemical Composition
- nitric acid
- Color
- Colorless
- Density
- 1.400 to 1.480 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -31 °C
- Odor
- Weak
- Partition Coefficient
- No data available
- pH
- < 1
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 50 hPa (50 °C) hectopascal
Standards & Approvals
- Specifications Met
- ISO
- Ph. Eur.
Safety Information
- Chemical Stability
- Oxidizer. Contact with other material may cause fire.
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- As oxidising agent, attacks organic substances such as wood, paper, fats, Corrosive in contact with metals
- Oxidizing
- Category 3
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28080000
- Packing Group
- II
- Sub Class 1
- 5.1
- UN Number
- 2031
General Information
- Application
- Industrial Use
- CAS Number
- 7697-37-2
- Concentration
- >= 65 % to <= 100 %
- EC Number
- 231-714-2
- Grade
- Reag. Ph. Eur.
- Linear Formula
- HNO3
- Molar Mass
- 63.01 g/mol
- Product Type
- Mixture Degrees Celsius
- Synonyms
- Aqua fortis
- Azotic acid
- Hydrogen nitrate
Physical Properties
- Boiling Point/Range
- 122 °C (1,013 hPa)
- Chemical Composition
- nitric acid
- Color
- Colorless
- Density
- 1.400 to 1.480 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -31 °C
- Odor
- Weak
- Partition Coefficient
- No data available
- pH
- < 1
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 50 hPa (50 °C) hectopascal
Standards & Approvals
- Specifications Met
- ISO
- Ph. Eur.
Safety Information
- Chemical Stability
- Oxidizer. Contact with other material may cause fire.
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- As oxidising agent, attacks organic substances such as wood, paper, fats, Corrosive in contact with metals
- Oxidizing
- Category 3
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28080000
- Packing Group
- II
- Sub Class 1
- 5.1
- UN Number
- 2031
- Linear Formula : HNO3|
- Product Type : Mixture Degrees Celsius|
- Application : Industrial Use|
- Molar Mass : 63.01 g/mol|
- CAS Number : 7697-37-2|
- EC Number : 231-714-2|
- Synonyms : Aqua fortis|Azotic acid|Hydrogen nitrate|
- Grade : Reag. Ph. Eur.|
- pH : < 1|
- Partition Coefficient : No data available|
- Chemical Composition : nitric acid|
- Solubility in Water : Completely miscible|
- Melting Point/Range : -31 °C|
- Boiling Point/Range : 122 °C (1,013 hPa)|
- Vapor Pressure : 50 hPa (50 °C) hectopascal|
- Physical Form : Crystalline powder|
- Flashpoint : Not applicable|
- Density : 1.400 to 1.480 g/cm3 (20 °C)|
- Color : Colorless|
- Odor : Weak|
- Specifications Met : ISO|Ph. Eur.|
- Incompatible Materials : As oxidising agent, attacks organic substances such as wood, paper, fats, Corrosive in contact with metals|
- Thermal Decomposition : Fire or intense heat may cause violent rupture of packages.|
- Ignition Temperature : Not applicable|
- Chemical Stability : Oxidizer. Contact with other material may cause fire.|
- Evaporation Rate : No data available|
- Self Ignition : Not auto-flammable|
- Flammability : Not applicable|
- Corrosivity : Corrosive to metals|
- Oxidizing : Category 3|
- Harmonized System Code : 28080000|
- Chemical Class : 8|
- Packing Group : II|
- Sub Class 1 : 5.1|
- UN Number : 2031|
- Concentration : >= 65 % to <= 100 %|