Acids & Bases
Hydrochloric acid (30721)
puriss. p.a., ACS reagent, reag. ISO, reag. Ph. Eur., fuming, ≥37%, APHA: 10, assay min. 37%
Overview
Hydrochloric acid is a corrosive, strong mineral acid with many industrial uses. One of the most important applications of hydrochloric acid is in the pickling of steel, to remove rust or iron oxide scale from iron or steel before subsequent processing. Another major use of hydrochloric acid is in the production of organic compounds, such as vinyl chloride and dichloroethane for PVC. Other organic compounds produced with hydrochloric acid include bisphenol A for polycarbonate, activated carbon, and ascorbic acid, as well as numerous pharmaceutical products. Other inorganic compounds produced with hydrochloric acid include road application salt calcium chloride, nickel(II) chloride for electroplating, and zinc chloride for the galvanizing industry and battery production.
Specifications
General Information
- CAS Number
- 7647-01-0
- Concentration
- 37 %
- EC Number
- 231-595-7
- Linear Formula
- HCl
- Molar Mass
- 36.46 g/mol
- Product Type
- Substance Degrees Celsius
- UNSPSC Code
- 12352301
Physical Properties
- Boiling Point/Range
- 42 °C (1,013 hPa)
- Chemical Composition
- hydrochloric acid
- Color
- Colorless
- Density
- 1.190 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -35 °C
- Odor
- Stinging
- Partition Coefficient
- No data available
- pH
- > 0.1 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 965 hPa (50 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Amines, Ammonia, Incompatible with strong bases and oxidizing agents, Gives off hydrogen by reaction with metals
- Self Ignition
- Not applicable
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28061000
- Packing Group
- II
- UN Number
- 1789
General Information
- CAS Number
- 7647-01-0
- Concentration
- 37 %
- EC Number
- 231-595-7
- Linear Formula
- HCl
- Molar Mass
- 36.46 g/mol
- Product Type
- Substance Degrees Celsius
- UNSPSC Code
- 12352301
Physical Properties
- Boiling Point/Range
- 42 °C (1,013 hPa)
- Chemical Composition
- hydrochloric acid
- Color
- Colorless
- Density
- 1.190 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -35 °C
- Odor
- Stinging
- Partition Coefficient
- No data available
- pH
- > 0.1 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 965 hPa (50 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Amines, Ammonia, Incompatible with strong bases and oxidizing agents, Gives off hydrogen by reaction with metals
- Self Ignition
- Not applicable
- Thermal Decomposition
- Fire or intense heat may cause violent rupture of packages.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28061000
- Packing Group
- II
- UN Number
- 1789
- EC Number : 231-595-7
- CAS Number : 7647-01-0
- Product Type : Substance Degrees Celsius
- UNSPSC Code : 12352301
- Molar Mass : 36.46 g/mol
- Linear Formula : HCl
- Flashpoint : Not applicable
- Partition Coefficient : No data available
- Density : 1.190 g/cm3 (20 °C)
- Chemical Composition : hydrochloric acid
- Vapor Pressure : 965 hPa (50 °C) hectopascal
- pH : > 0.1 (20 °C)
- Solubility in Water : Completely miscible
- Physical Form : Crystalline powder
- Melting Point/Range : -35 °C
- Color : Colorless
- Boiling Point/Range : 42 °C (1,013 hPa)
- Odor : Stinging
- Thermal Decomposition : Fire or intense heat may cause violent rupture of packages.
- Flammability : Not applicable
- Ignition Temperature : Not applicable
- Corrosivity : Corrosive to metals
- Chemical Stability : Stable under normal conditions.
- Evaporation Rate : No data available
- Incompatible Materials : Amines, Ammonia, Incompatible with strong bases and oxidizing agents, Gives off hydrogen by reaction with metals
- Self Ignition : Not applicable
- Harmonized System Code : 28061000
- UN Number : 1789
- Chemical Class : 8
- Packing Group : II
- Concentration : 37 %
Product Number
Image
SKU
Description
10190804
Hydrochloric Acid Min. 37% 30,0KFP - 30721
10190806
Hydrochloric Acid Min. 37% 235,KFP - 30721
Image
SKU
Description
10190804
Hydrochloric Acid Min. 37% 30,0KFP - 30721
10190806
Hydrochloric Acid Min. 37% 235,KFP - 30721