/content/advancedmaterials/pl/en/search-results.html

Acids & Bases

Boric acid (31146)

analytical reagent, buffer substance, Reag. ACS, Reag. ISO, Reag. Ph. Eur., assay 99.8 - 100.5%

Overview
Honeywell Advanced Materials - High Purity Chemicals - Acids and Bases
Specifications

General Information

  • Application
    • Lab Chem
  • CAS Number
    • 10043-35-3
  • Concentration
    • 100 %
  • EC Number
    • 233-139-2
  • Linear Formula
    • BH3O3
  • Molar Mass
    • 61.83 g/mol
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • Acidum Boricum

Physical Properties

  • Boiling Point/Range
    • No data available
  • Chemical Composition
    • boric acid
  • Color
    • Colorless
  • Density
    • 1.510 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • 171 °C
  • Odor
    • Odorless
  • Partition Coefficient
    • log Pow -0.757 at 25 °C
  • pH
    • 3.6 to 4.0 (20 °C)
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • 49.5 g/l (20 °C)
  • Vapor Pressure
    • No data available hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions.
  • Evaporation Rate
    • No data available
  • Flammability
    • The product is not flammable.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Bases, Acetic anhydride, Potassium
  • Self Ignition
    • Not applicable
  • Thermal Decomposition
    • Hazardous decomposition products formed under fire conditions

International Transportation

  • Chemical Class
    • 6.1
  • Harmonized System Code
    • 28100090

General Information

  • Application
    • Lab Chem
  • CAS Number
    • 10043-35-3
  • Concentration
    • 100 %
  • EC Number
    • 233-139-2
  • Linear Formula
    • BH3O3
  • Molar Mass
    • 61.83 g/mol
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • Acidum Boricum

Physical Properties

  • Boiling Point/Range
    • No data available
  • Chemical Composition
    • boric acid
  • Color
    • Colorless
  • Density
    • 1.510 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • 171 °C
  • Odor
    • Odorless
  • Partition Coefficient
    • log Pow -0.757 at 25 °C
  • pH
    • 3.6 to 4.0 (20 °C)
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • 49.5 g/l (20 °C)
  • Vapor Pressure
    • No data available hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions.
  • Evaporation Rate
    • No data available
  • Flammability
    • The product is not flammable.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Bases, Acetic anhydride, Potassium
  • Self Ignition
    • Not applicable
  • Thermal Decomposition
    • Hazardous decomposition products formed under fire conditions

International Transportation

  • Chemical Class
    • 6.1
  • Harmonized System Code
    • 28100090
  • Linear Formula : BH3O3
  • Concentration : 100 %
  • Product Type : Substance Degrees Celsius
  • Application : Lab Chem
  • Molar Mass : 61.83 g/mol
  • CAS Number : 10043-35-3
  • EC Number : 233-139-2
  • Synonyms : Acidum Boricum
  • pH : 3.6 to 4.0 (20 °C)
  • Partition Coefficient : log Pow -0.757 at 25 °C
  • Chemical Composition : boric acid
  • Solubility in Water : 49.5 g/l (20 °C)
  • Melting Point/Range : 171 °C
  • Boiling Point/Range : No data available
  • Vapor Pressure : No data available hectopascal
  • Physical Form : Crystalline powder
  • Flashpoint : Not applicable
  • Density : 1.510 g/cm3 (20 °C)
  • Color : Colorless
  • Odor : Odorless
  • Incompatible Materials : Bases, Acetic anhydride, Potassium
  • Thermal Decomposition : Hazardous decomposition products formed under fire conditions
  • Ignition Temperature : Not applicable
  • Chemical Stability : Stable under recommended storage conditions.
  • Evaporation Rate : No data available
  • Self Ignition : Not applicable
  • Flammability : The product is not flammable.
  • Harmonized System Code : 28100090
  • Chemical Class : 6.1
Product Number
Image
SKU
Description
alt
10190944
Boric Acid 250KK - 31146
Image
SKU
Description
alt
10190944
Boric Acid 250KK - 31146