Acids & Bases
Boric acid (11610)
pure
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Molar Mass
- 61.83 g/mol
Physical Properties
- Color
- Colorless
- Density
- ca. 1,510 g/cm3 at 20 °C
- Flashpoint
- Not applicable
- Melting Point/Range
- 171 °C
- Odor
- Odorless
- Partition Coefficient
- log Pow -0.757 at: 25 °C
- pH
- 3.6 - 4.0 at 20 °C
- Physical Form
- Solid
- Solubility in Water
- 49.5 g/l at 20 °C
- Vapor Pressure
- No data available
Safety Information
- Chemical Stability
- Hazardous decomposition products formed under fire conditions.
- Evaporation Rate
- No data available
- Flammability
- Not flammable
- Incompatible Materials
- Bases
- Self Ignition
- Not applicable
International Transportation
- Chemical Class
- N/A
- Packing Group
- N/A
- UN Number
- N/A
General Information
- Molar Mass
- 61.83 g/mol
Physical Properties
- Color
- Colorless
- Density
- ca. 1,510 g/cm3 at 20 °C
- Flashpoint
- Not applicable
- Melting Point/Range
- 171 °C
- Odor
- Odorless
- Partition Coefficient
- log Pow -0.757 at: 25 °C
- pH
- 3.6 - 4.0 at 20 °C
- Physical Form
- Solid
- Solubility in Water
- 49.5 g/l at 20 °C
- Vapor Pressure
- No data available
Safety Information
- Chemical Stability
- Hazardous decomposition products formed under fire conditions.
- Evaporation Rate
- No data available
- Flammability
- Not flammable
- Incompatible Materials
- Bases
- Self Ignition
- Not applicable
International Transportation
- Chemical Class
- N/A
- Packing Group
- N/A
- UN Number
- N/A
- Molar Mass : 61.83 g/mol
- pH : 3.6 - 4.0 at 20 °C
- Vapor Pressure : No data available
- Solubility in Water : 49.5 g/l at 20 °C
- Physical Form : Solid
- Partition Coefficient : log Pow -0.757 at: 25 °C
- Odor : Odorless
- Melting Point/Range : 171 °C
- Flashpoint : Not applicable
- Density : ca. 1,510 g/cm3 at 20 °C
- Color : Colorless
- Self Ignition : Not applicable
- Incompatible Materials : Bases
- Flammability : Not flammable
- Evaporation Rate : No data available
- Chemical Stability : Hazardous decomposition products formed under fire conditions.
- Chemical Class : N/A
- UN Number : N/A
- Packing Group : N/A