Acids & Bases
Ammonia solution (30501)
ca. 25% NH3, analytical reagent, Reag. ISO, Reag. Ph. Eur.
Overview
Ammonia is a compound of nitrogen and hydrogen with the formula NH3 and is a colorless gas with a characteristic pungent smell. Although common in nature and in wide use, ammonia is both caustic and hazardous in its concentrated form. Ammonia is also a building block for the synthesis of many pharmaceutical products and is used in many commercial cleaning products.
Specifications
General Information
- CAS Number
- 1336-21-6
- Concentration
- >= 25 % to < 50 %
- EC Number
- 215-647-6
- Linear Formula
- NH4OH
Physical Properties
- Boiling Point/Range
- 37.7 °C (1,013 hPa)
- Chemical Composition
- Ammonia, aqueous solution
- Color
- Colorless
- Density
- 0.90 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -92 °C
- Odor
- Stinging, Ammoniacal
- Partition Coefficient
- log Pow -0.64
- pH
- Undiluted, Alkaline
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 1,900 hPa (50 °C) hectopascal
Standards & Approvals
- Specifications Met
- ISO
- Ph. Eur.
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Ignition Temperature
- 630 °C/651 °C
- Incompatible Materials
- Acids, Halogens
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- 651 °C
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28142000
- Packing Group
- III
- UN Number
- 2672
General Information
- CAS Number
- 1336-21-6
- Concentration
- >= 25 % to < 50 %
- EC Number
- 215-647-6
- Linear Formula
- NH4OH
Physical Properties
- Boiling Point/Range
- 37.7 °C (1,013 hPa)
- Chemical Composition
- Ammonia, aqueous solution
- Color
- Colorless
- Density
- 0.90 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -92 °C
- Odor
- Stinging, Ammoniacal
- Partition Coefficient
- log Pow -0.64
- pH
- Undiluted, Alkaline
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 1,900 hPa (50 °C) hectopascal
Standards & Approvals
- Specifications Met
- ISO
- Ph. Eur.
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Ignition Temperature
- 630 °C/651 °C
- Incompatible Materials
- Acids, Halogens
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- 651 °C
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28142000
- Packing Group
- III
- UN Number
- 2672
- EC Number : 215-647-6
- CAS Number : 1336-21-6
- Linear Formula : NH4OH
- Partition Coefficient : log Pow -0.64
- Boiling Point/Range : 37.7 °C (1,013 hPa)
- Melting Point/Range : -92 °C
- Density : 0.90 g/cm3 (20 °C)
- Solubility in Water : Completely miscible
- Physical Form : Crystalline powder
- Color : Colorless
- Vapor Pressure : 1,900 hPa (50 °C) hectopascal
- Chemical Composition : Ammonia, aqueous solution
- pH : Undiluted, Alkaline
- Odor : Stinging, Ammoniacal
- Flashpoint : Not applicable
- Specifications Met : ISO|Ph. Eur.
- Thermal Decomposition : No decomposition if used as directed.
- Incompatible Materials : Acids, Halogens
- Evaporation Rate : No data available
- Oxidizing : The substance or mixture is not classified as oxidizing
- Ignition Temperature : 630 °C/651 °C
- Self Ignition : 651 °C
- Chemical Stability : Stable under recommended storage conditions.
- Flammability : Not applicable
- Chemical Class : 8
- Packing Group : III
- Harmonized System Code : 28142000
- UN Number : 2672
- Concentration : >= 25 % to < 50 %
Product Number
Image
SKU
Description
10190740
AMMONIA SOLUTION APPROX. 25 % NH325,0KPK
10190742
Ammonia Solution Approx. 25% NH350,0KSP - 30501
Image
SKU
Description
10190740
AMMONIA SOLUTION APPROX. 25 % NH325,0KPK
10190742
Ammonia Solution Approx. 25% NH350,0KSP - 30501