/content/advancedmaterials/pl/en/search-results.html

Acids & Bases

Ammonia solution (05003)

26% NH3, extra pure, meets analytical specification of Ph. Eur., assay 25.0 - 30.0%

Overview
Ammonia is a compound of nitrogen and hydrogen with the formula NH3 and is a colorless gas with a characteristic pungent smell. Although common in nature and in wide use, ammonia is both caustic and hazardous in its concentrated form. Ammonia is also a building block for the synthesis of many pharmaceutical products and is used in many commercial cleaning products.
Specifications

General Information

  • Application
    • Pharmaceutical
  • CAS Number
    • 1336-21-6
  • Concentration
    • >= 25 % to < 50 %
  • EC Number
    • 215-647-6
  • Grade
    • Extra pure
  • Linear Formula
    • NH4OH
  • Molar Mass
    • 35.05 g/mol
  • Product Type
    • Mixture Degrees Celsius
  • Synonyms
    • Ammonia aqueous
    • Ammonia water
    • Ammonium hydroxide

Physical Properties

  • Boiling Point/Range
    • 32 °C (1,013 hPa)
  • Chemical Composition
    • Ammonia, aqueous solution
  • Color
    • Colorless
  • Density
    • 0.89 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • -92 °C
  • Odor
    • Ammoniacal
  • pH
    • Alkaline, undiluted
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • Completely miscible
  • Vapor Pressure
    • 837 hPa (20 °C) hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions.
  • Evaporation Rate
    • No data available
  • Flammability
    • Not applicable
  • Ignition Temperature
    • 630 °C
  • Incompatible Materials
    • Acids, Halogens
  • Oxidizing
    • The substance or mixture is not classified as oxidizing
  • Self Ignition
    • 651 °C
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 28142000
  • Packing Group
    • III
  • UN Number
    • 2672

General Information

  • Application
    • Pharmaceutical
  • CAS Number
    • 1336-21-6
  • Concentration
    • >= 25 % to < 50 %
  • EC Number
    • 215-647-6
  • Grade
    • Extra pure
  • Linear Formula
    • NH4OH
  • Molar Mass
    • 35.05 g/mol
  • Product Type
    • Mixture Degrees Celsius
  • Synonyms
    • Ammonia aqueous
    • Ammonia water
    • Ammonium hydroxide

Physical Properties

  • Boiling Point/Range
    • 32 °C (1,013 hPa)
  • Chemical Composition
    • Ammonia, aqueous solution
  • Color
    • Colorless
  • Density
    • 0.89 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • -92 °C
  • Odor
    • Ammoniacal
  • pH
    • Alkaline, undiluted
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • Completely miscible
  • Vapor Pressure
    • 837 hPa (20 °C) hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions.
  • Evaporation Rate
    • No data available
  • Flammability
    • Not applicable
  • Ignition Temperature
    • 630 °C
  • Incompatible Materials
    • Acids, Halogens
  • Oxidizing
    • The substance or mixture is not classified as oxidizing
  • Self Ignition
    • 651 °C
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 28142000
  • Packing Group
    • III
  • UN Number
    • 2672
  • Application : Pharmaceutical
  • Synonyms : Ammonia aqueous|Ammonia water|Ammonium hydroxide
  • Product Type : Mixture Degrees Celsius
  • Molar Mass : 35.05 g/mol
  • Linear Formula : NH4OH
  • Grade : Extra pure
  • EC Number : 215-647-6
  • Concentration : >= 25 % to < 50 %
  • CAS Number : 1336-21-6
  • pH : Alkaline, undiluted
  • Vapor Pressure : 837 hPa (20 °C) hectopascal
  • Solubility in Water : Completely miscible
  • Physical Form : Crystalline powder
  • Odor : Ammoniacal
  • Melting Point/Range : -92 °C
  • Flashpoint : Not applicable
  • Density : 0.89 g/cm3 (20 °C)
  • Color : Colorless
  • Chemical Composition : Ammonia, aqueous solution
  • Boiling Point/Range : 32 °C (1,013 hPa)
  • Thermal Decomposition : No decomposition if used as directed.
  • Self Ignition : 651 °C
  • Oxidizing : The substance or mixture is not classified as oxidizing
  • Incompatible Materials : Acids, Halogens
  • Ignition Temperature : 630 °C
  • Flammability : Not applicable
  • Evaporation Rate : No data available
  • Chemical Stability : Stable under recommended storage conditions.
  • UN Number : 2672
  • Packing Group : III
  • Harmonized System Code : 28142000
  • Chemical Class : 8
Product Number
Image
SKU
Description
alt
10185748
AMMONIA SOLUTION 26 % NH3 50,0KSP - 05003
alt
10185748
AMMONIA SOLUTION 26 % NH3 50,0KSP - 05003
alt
10185749
Ammonia Solution 26% NH3 180,KFP - 05003
alt
10185749
Ammonia Solution 26% NH3 180,KFP - 05003
Image
SKU
Description
alt
10185748
AMMONIA SOLUTION 26 % NH3 50,0KSP - 05003
alt
10185748
AMMONIA SOLUTION 26 % NH3 50,0KSP - 05003
alt
10185749
Ammonia Solution 26% NH3 180,KFP - 05003
alt
10185749
Ammonia Solution 26% NH3 180,KFP - 05003