Acids & Bases
Ammonia solution (05002)
extra pure, max. 33% NH3
Overview
Ammonia is a compound of nitrogen and hydrogen with the formula NH3 and is a colorless gas with a characteristic pungent smell. Although common in nature and in wide use, ammonia is both caustic and hazardous in its concentrated form. Ammonia is also a building block for the synthesis of many pharmaceutical products and is used in many commercial cleaning products.
Specifications
General Information
- CAS Number
- 1336-21-6
- Concentration
- >= 25 % to < 50 %
- EC Number
- 215-647-6
- Grade
- Extra pure
- Linear Formula
- NH4OH
- Product Type
- Mixture Degrees Celsius
Physical Properties
- Boiling Point/Range
- 32 °C (1,013 hPa)
- Chemical Composition
- Ammonia, aqueous solution
- Color
- Colorless
- Density
- 0.89 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -92 °C
- Odor
- Ammoniacal
- Partition Coefficient
- No data available
- pH
- Alkaline, undiluted
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 1,900 hPa (50 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Flammability
- Not applicable
- Ignition Temperature
- 630 °C
- Incompatible Materials
- Acids, Halogens, Propylene oxide, Calcium, Dimethyl sulfate, Acid chlorides, Acid anhydrides, Acids, Nitromethane, Heavy metal salts
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- 651 °C
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28142000
- Packing Group
- III
- UN Number
- 2672
General Information
- CAS Number
- 1336-21-6
- Concentration
- >= 25 % to < 50 %
- EC Number
- 215-647-6
- Grade
- Extra pure
- Linear Formula
- NH4OH
- Product Type
- Mixture Degrees Celsius
Physical Properties
- Boiling Point/Range
- 32 °C (1,013 hPa)
- Chemical Composition
- Ammonia, aqueous solution
- Color
- Colorless
- Density
- 0.89 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- -92 °C
- Odor
- Ammoniacal
- Partition Coefficient
- No data available
- pH
- Alkaline, undiluted
- Physical Form
- Crystalline powder
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 1,900 hPa (50 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Flammability
- Not applicable
- Ignition Temperature
- 630 °C
- Incompatible Materials
- Acids, Halogens, Propylene oxide, Calcium, Dimethyl sulfate, Acid chlorides, Acid anhydrides, Acids, Nitromethane, Heavy metal salts
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- 651 °C
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28142000
- Packing Group
- III
- UN Number
- 2672
- CAS Number : 1336-21-6
- Linear Formula : NH4OH
- Grade : Extra pure
- Product Type : Mixture Degrees Celsius
- EC Number : 215-647-6
- Partition Coefficient : No data available
- Density : 0.89 g/cm3 (20 °C)
- Physical Form : Crystalline powder
- Color : Colorless
- Melting Point/Range : -92 °C
- Flashpoint : Not applicable
- Chemical Composition : Ammonia, aqueous solution
- Boiling Point/Range : 32 °C (1,013 hPa)
- pH : Alkaline, undiluted
- Vapor Pressure : 1,900 hPa (50 °C) hectopascal
- Solubility in Water : Completely miscible
- Odor : Ammoniacal
- Chemical Stability : Stable under recommended storage conditions
- Thermal Decomposition : No decomposition if used as directed.
- Incompatible Materials : Acids, Halogens, Propylene oxide, Calcium, Dimethyl sulfate, Acid chlorides, Acid anhydrides, Acids, Nitromethane, Heavy metal salts
- Oxidizing : The substance or mixture is not classified as oxidizing
- Ignition Temperature : 630 °C
- Flammability : Not applicable
- Self Ignition : 651 °C
- Packing Group : III
- UN Number : 2672
- Chemical Class : 8
- Harmonized System Code : 28142000
- Concentration : >= 25 % to < 50 %
Product Number
Image
SKU
Description
10185741
Ammonia Solution Max 33 NH3 220KSP - 05002
Image
SKU
Description
10185741
Ammonia Solution Max 33 NH3 220KSP - 05002