Color Master Batch
A-C® 597A
Propylene maleic anhydride copolymer
General Information
- Application
- Aqueous Systems
- Brand
- A-C®
- Industry
- Color Masterbatch
- Performance Function
- Boost Adhesion
- Physical Form
- Pastille
- Type
- Polyolefins
- Polypropylene
Properties
- Acid Number
- 63mg KOH/g
- CAS Number
- 31069-12-2
- Concentration
- 100.00%
- Drop Point Mettler
- 141°C
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
Sampling
- Sample Products
- Yes
General Information
- Application
- Aqueous Systems
- Brand
- A-C®
- Industry
- Color Masterbatch
- Performance Function
- Boost Adhesion
- Physical Form
- Pastille
- Type
- Polyolefins
- Polypropylene
Properties
- Acid Number
- 63mg KOH/g
- CAS Number
- 31069-12-2
- Concentration
- 100.00%
- Drop Point Mettler
- 141°C
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
Sampling
- Sample Products
- Yes
- Application : Aqueous Systems
- Performance Function : Boost Adhesion
- Industry : Color Masterbatch
- Type : Polyolefins|Polypropylene
- Physical Form : Pastille
- Drop Point Mettler : 141°C
- Acid Number : 63mg KOH/g
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Sample Products : Yes
- Concentration : 100.00%
- CAS Number : 31069-12-2
- Brand : A-C®