Personal Care
Solstice® Propellant 1234ze
A near drop-in replacement for HFC-134a, with only minimal changes required to formulations and equipment.
General Information
- Application
- Hair Care
- Skin Care
- ASHRAE Number
- 34
- Brand
- Solstice®
- Linear Formula
- CF3CH=CHF
- Synonyms
- HFO-1234ze (E), 1234ze(E), trans-1234ze
Physical Properties
- Expansion Ratio
- 247 at 1 ATM and 60 °F (15.6 °C) (Liquid to Gas)
- Heat of Gas
- 0.224 Cp at 15.6 °C, cal/g
- 0.224 Cp at 60 °F, BTU/lb
- Heat of Vaporization
- 195 KJ/g at BP
- 84 BTU/lb at BP
- Kauri-Butanol Value
- 12.5
- Liquid Density
- 1.17 grams/cc at 21.1 °C
- 9.96 lb/gal at 60 °F
- Liquid Expansion Coefficient
- 0.0017 at 60 °F (15.6 °C)
- Liquid Viscosity
- 0.171 cP at 100 °F (37.8 °C)
- Molecular Weight
- 114
- Solubility in Water
- 0.037 at 70 °F (21.1 °C)
- Solubility of Water
- 0.022 at 70 °F (21.1 °C)
- Specific Gravity
- 3.958 at 60 °F (15.5 °C)
- Specific Heat of Liquid
- 0.323 BTU/lb at 60 °F, at Cp
- 0.323 cal/g at 15.6 °C, at Cp
- Surface Tension
- 8.95
- Theoretical Heat of Combustion
- 10.1 KJ/g at 70 °F (21.1 °C)
- 4359 BTU/lb at 70 °F (21.1 °C)
- Vapor Pressure
- 10.1 bar g at 54.4 °C hectopascal
- 147 psig at 130 °F hectopascal
- 3.4 bar g at 21.1 °C hectopascal
- 49.5 psig at 70 °F hectopascal
- 6.2 bar g at 37.8 °C hectopascal
- 89.9 psig at 100 °F hectopascal
- Vapor Volume
- 0.25 per liter of liquid at 16.6 °C, m3
- 33.02 per gal of liquid at 60 °F, ft3
Temperature
- Autoignition Temperature
- 368 °C
- 694 °F
- Boiling Point/Range
- -19 °C at 1 ATM
- -2.2 °F at 1 ATM
- Flashpoint
- Non-flammable
Standards & Approvals
- ASHRAE Safety Classification
- A2L
Others
- Performance Function
- Propellant
- Typical Uses
- Dry Shampoo
- Foam Cleanser
- Hair Spray
- Makeup Remover
- Moisturizer
- Mousse
- Skin Mist
- Sunscreen
General Information
- Application
- Hair Care
- Skin Care
- ASHRAE Number
- 34
- Brand
- Solstice®
- Linear Formula
- CF3CH=CHF
- Synonyms
- HFO-1234ze (E), 1234ze(E), trans-1234ze
Physical Properties
- Expansion Ratio
- 247 at 1 ATM and 60 °F (15.6 °C) (Liquid to Gas)
- Heat of Gas
- 0.224 Cp at 15.6 °C, cal/g
- 0.224 Cp at 60 °F, BTU/lb
- Heat of Vaporization
- 195 KJ/g at BP
- 84 BTU/lb at BP
- Kauri-Butanol Value
- 12.5
- Liquid Density
- 1.17 grams/cc at 21.1 °C
- 9.96 lb/gal at 60 °F
- Liquid Expansion Coefficient
- 0.0017 at 60 °F (15.6 °C)
- Liquid Viscosity
- 0.171 cP at 100 °F (37.8 °C)
- Molecular Weight
- 114
- Solubility in Water
- 0.037 at 70 °F (21.1 °C)
- Solubility of Water
- 0.022 at 70 °F (21.1 °C)
- Specific Gravity
- 3.958 at 60 °F (15.5 °C)
- Specific Heat of Liquid
- 0.323 BTU/lb at 60 °F, at Cp
- 0.323 cal/g at 15.6 °C, at Cp
- Surface Tension
- 8.95
- Theoretical Heat of Combustion
- 10.1 KJ/g at 70 °F (21.1 °C)
- 4359 BTU/lb at 70 °F (21.1 °C)
- Vapor Pressure
- 10.1 bar g at 54.4 °C hectopascal
- 147 psig at 130 °F hectopascal
- 3.4 bar g at 21.1 °C hectopascal
- 49.5 psig at 70 °F hectopascal
- 6.2 bar g at 37.8 °C hectopascal
- 89.9 psig at 100 °F hectopascal
- Vapor Volume
- 0.25 per liter of liquid at 16.6 °C, m3
- 33.02 per gal of liquid at 60 °F, ft3
Temperature
- Autoignition Temperature
- 368 °C
- 694 °F
- Boiling Point/Range
- -19 °C at 1 ATM
- -2.2 °F at 1 ATM
- Flashpoint
- Non-flammable
Standards & Approvals
- ASHRAE Safety Classification
- A2L
Others
- Performance Function
- Propellant
- Typical Uses
- Dry Shampoo
- Foam Cleanser
- Hair Spray
- Makeup Remover
- Moisturizer
- Mousse
- Skin Mist
- Sunscreen
- Application : Hair Care|Skin Care
- ASHRAE Number : 34
- Brand : Solstice®
- Synonyms : HFO-1234ze (E), 1234ze(E), trans-1234ze
- Linear Formula : CF3CH=CHF
- Surface Tension : 8.95
- Solubility in Water : 0.037 at 70 °F (21.1 °C)
- Specific Heat of Liquid : 0.323 BTU/lb at 60 °F, at Cp|0.323 cal/g at 15.6 °C, at Cp
- Molecular Weight : 114
- Liquid Viscosity : 0.171 cP at 100 °F (37.8 °C)
- Liquid Density : 1.17 grams/cc at 21.1 °C|9.96 lb/gal at 60 °F
- Specific Gravity : 3.958 at 60 °F (15.5 °C)
- Liquid Expansion Coefficient : 0.0017 at 60 °F (15.6 °C)
- Theoretical Heat of Combustion : 10.1 KJ/g at 70 °F (21.1 °C)|4359 BTU/lb at 70 °F (21.1 °C)
- Heat of Gas : 0.224 Cp at 15.6 °C, cal/g|0.224 Cp at 60 °F, BTU/lb
- Expansion Ratio : 247 at 1 ATM and 60 °F (15.6 °C) (Liquid to Gas)
- Solubility of Water : 0.022 at 70 °F (21.1 °C)
- Kauri-Butanol Value : 12.5
- Heat of Vaporization : 195 KJ/g at BP|84 BTU/lb at BP
- Vapor Pressure : 10.1 bar g at 54.4 °C hectopascal|147 psig at 130 °F hectopascal|3.4 bar g at 21.1 °C hectopascal|49.5 psig at 70 °F hectopascal|6.2 bar g at 37.8 °C hectopascal|89.9 psig at 100 °F hectopascal
- Vapor Volume : 0.25 per liter of liquid at 16.6 °C, m3|33.02 per gal of liquid at 60 °F, ft3
- Boiling Point/Range : -19 °C at 1 ATM|-2.2 °F at 1 ATM
- Autoignition Temperature : 368 °C|694 °F
- Flashpoint : Non-flammable
- ASHRAE Safety Classification : A2L
- Typical Uses : Dry Shampoo|Foam Cleanser|Hair Spray|Makeup Remover|Moisturizer|Mousse|Skin Mist|Sunscreen
- Performance Function : Propellant