Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Honeywell Electronic Materials

Maintain your competitive edge with Honeywell Electronic Materials’ sputtering targets for the semiconductor industry, our pioneering spin on glass (SOG) microelectronic polymer technology, Low Alpha phase change material such as Honeywell T11, HCL chemicals, and more.

As part of Honeywell, we share in the strength, resources and best practices of one of the world’s leading corporations. We invest in innovation and hold nearly 400 granted and pending patents. Our three major centers dedicated to research and development are in Sunnyvale, California; Spokane, Washington; and Shanghai, China. We are committed to evolving our quality disciplines to ensure that we exceed customer requirements.

Featured applications

Semiconductor Manufacturing 

Electronic materials for the semiconductor industry

Electronic Chemicals
Honeywell Electronic Chemicals has superior control of product quality, which ensures the reliability of our supply and high performance in your application.
View Product Details
Precious Metal Thermocouples
Our thermocouples are known for reliability and quality in the semiconductor industry.
View Product Details
Low Alpha Materials
Honeywell RadLo™ materials include solder material of various low alpha grades for devices challenged by soft errors.
View Product Details
Electrical Interconnect
Honeywell Electronic Materials is an industry leader in the production of a wide range of die attach products and offers a full range of lead and lead-free alloys.
View Product Details
Electronic Polymers
As a leading supplier of microelectronic polymers to the semiconductor industry we helped pioneer the spin-on glass technology (SOG) that became an industry standard.
View Product Details
Metals
Our reliable, precise metal and alloy compositions guarantee consistency. Consistent alloys composition can deliver the product performance you need every time.
View Product Details
Thermal Interface Materials (TIMS)
Our TIMs are based on proprietary technologies of polymer matrices and thermally conductive fillers, enabling them to handle challenging heat dissipation issues with long-term reliability and low cost of ownership.
View Product Details
Targets, Coil Sets & Metals
Honeywell Electronic Materials consistently deliver a superior quality product made with unmatched levels of precision and ultra high-purity materials.
View Product Details

Automotive  

Thermal Interface Materials (TIMs) for Power Control Units (PCUs), converters, inverters, onboard electronics, electric vehicles/hybrid vehicles and batteries.

Phase Change Materials
(PCM) can fully fill the gaps of contact surfaces, therefore providing a thin bondline and high reliability without pump-out issues.
View Product Details
Thermal Two-Part Hybrids
are two-component, dispensable thermally conductive gels, which offer long-term reliability and superior softness.
View Product Details
Thermal Gap Pads
(TGPs) provide high thermal performance with ease of use for many applications.
View Product Details
Thermal Insulators
(TIP) are produced from silicone resin as the matrix and glass fiber as the filler. It has excellent thermal insulation performance, tear resistance and puncture resistance, providing a better choice for high-power and high-voltage applications.
View Product Details

Thermal Management  

Thermal Interface Materials (TIMs) for Power Control Units (PCUs), converters, inverters, onboard electronics, electric vehicles/hybrid vehicles and batteries.

Phase Change Materials
(PCM) are often used as matrix materials for thermal interface applications, because they are solid at room temperature, and soften when heated.
View Product Details
Thermal Gap Filler Pads
(TGPs) provide high thermal performance with ease of use for many applications.
View Product Details
Thermal Putty Pads
are thermally conductive and provide high thermal performance and solid thermal reliability.
View Product Details
Thermal Insulator
TIP series provides is Honeywell’s latest high-performance thermal conductivity and insulation material.
View Product Details
Thermal Grease
silicone products provide superior thermal performance with ease of use across a multitude of applications.
View Product Details
Thermal One-Part Hybrid
thermal conductivity liquid gap fillers have the benefits of shape recovery, strong material cohesion, and thermal stability.
View Product Details
Phase Change Materials
(PCM) can fully fill the gaps of contact surfaces, therefore providing a thin bondline and high reliability without pump-out issues.
View Product Details
Thermal Two-Part Hybrids
are two-component, dispensable thermally conductive gels, which offer long-term reliability and superior softness.
View Product Details

Consumer Electronics   

Our Thermal Interface Materials offer cost-effective thermal filler gap pads and grease, heat transfer paste, gap filler and phase change materials to eliminate air gaps and reduce localized areas of high thermal resistance.

  • Phase Change Materials (PCM) are designed to minimize thermal resistance at interfaces and maintain stable performance through the rigorous reliability testing required for long product life applications.

Product Finder

Start your search with category name, product name, part number, etc.