Color Master Batch
A-C® 1660
Polypropylene (PP) homopolymer
General Information
- Brand
- A-C®
- Performance Function
- Process Aid
- Physical Form
- Powder
- Type
- Polyolefins
Properties
- Drop Point Mettler
- 150°C
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
Sampling
- Sample Products
- Yes
General Information
- Brand
- A-C®
- Performance Function
- Process Aid
- Physical Form
- Powder
- Type
- Polyolefins
Properties
- Drop Point Mettler
- 150°C
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
Sampling
- Sample Products
- Yes
- Performance Function : Process Aid
- Type : Polyolefins
- Physical Form : Powder
- Drop Point Mettler : 150°C
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Sample Products : Yes
- Brand : A-C®