Thermal Two-Part Hybrids
HLT7000
Honeywell HLT series products are two-component cured-in-place dispensable gap fillers could be easily dispensed w/good thixotropic characteristics and low viscosity, provides the high compressibility and excellent long term reliability. (7.0 W/m·K)
Physical Properties
- Color
- N/A
- Cure Schedule
- N/A
- Shelf Life
- 6 months Year
- Specific Gravity
- N/A
- Viscosity
- N/A
Thermal Properties
- Thermal Conductivity
- 7.0 W/m-K, Test Method ASTM D5470
- Thermal Impedance
- N/A
General Information
- Application
- Automation Gap Filler
- Key Features
- High compressibility for low stress applications
- Long-term reliability
- Low contact resistance
- No pump-out and cracking
- Reduced oil separation
- Typical Uses
- Consumer electronics
- Memory & power modules
- Telecommunications equipment
Physical Properties
- Color
- N/A
- Cure Schedule
- N/A
- Shelf Life
- 6 months Year
- Specific Gravity
- N/A
- Viscosity
- N/A
Thermal Properties
- Thermal Conductivity
- 7.0 W/m-K, Test Method ASTM D5470
- Thermal Impedance
- N/A
General Information
- Application
- Automation Gap Filler
- Key Features
- High compressibility for low stress applications
- Long-term reliability
- Low contact resistance
- No pump-out and cracking
- Reduced oil separation
- Typical Uses
- Consumer electronics
- Memory & power modules
- Telecommunications equipment
- Specific Gravity : N/A
- Thermal Conductivity : 7.0 W/m-K, Test Method ASTM D5470
- Shelf Life : 6 months Year
- Cure Schedule : N/A
- Viscosity : N/A
- Thermal Impedance : N/A
- Color : N/A
- Application : Automation Gap Filler
- Typical Uses : Consumer electronics|Memory & power modules|Telecommunications equipment
- Key Features : High compressibility for low stress applications|Long-term reliability|Low contact resistance|No pump-out and cracking|Reduced oil separation