Thermal Putty Pads
TGP3510PT
Honeywell Thermally Conductive Putty Pads TGPXXXXPT series enables excellent gap-filling capability for applications with large dimensional variances. (8.0 W/m·K, ultra soft pad)
Physical Properties
- Color
- Green
- Hardness
- 5 Shore00, Test Method ASTM D2240
- Specific Gravity
- 3.2, Test Method ASTM D792
- Thickness (mm)
- 0.5-5, Test Method ASTM D374
Thermal Properties
- Thermal Conductivity
- 3.5 W/m-K, Test Method ASTM D5470
- Thermal Impedance
- 0.45 °C·in²/W, 1 mm at 10 psi, Typical Value, Test Method ASTM D5470
Flammability Properties
- Flammability
- V-0, Test Method UL94
Electrical Properties
- Dielectric Constant
- 6.4 at 1MHz, Test Method ASTM D150
- Volume Resistivity
- 4.0x10<sup>13</sup> ohm-cm, Test Method ASTM D257
General Information
- Application
- EV battery & charging station
- Power devices & modules
- Telecommunications & network servers
- Key Features
- Extra Soft
- Typical Uses
- Automotive electronics
Physical Properties
- Color
- Green
- Hardness
- 5 Shore00, Test Method ASTM D2240
- Specific Gravity
- 3.2, Test Method ASTM D792
- Thickness (mm)
- 0.5-5, Test Method ASTM D374
Thermal Properties
- Thermal Conductivity
- 3.5 W/m-K, Test Method ASTM D5470
- Thermal Impedance
- 0.45 °C·in²/W, 1 mm at 10 psi, Typical Value, Test Method ASTM D5470
Flammability Properties
- Flammability
- V-0, Test Method UL94
Electrical Properties
- Dielectric Constant
- 6.4 at 1MHz, Test Method ASTM D150
- Volume Resistivity
- 4.0x10<sup>13</sup> ohm-cm, Test Method ASTM D257
General Information
- Application
- EV battery & charging station
- Power devices & modules
- Telecommunications & network servers
- Key Features
- Extra Soft
- Typical Uses
- Automotive electronics
- Hardness : 5 Shore00, Test Method ASTM D2240
- Thermal Impedance : 0.45 °C·in²/W, 1 mm at 10 psi, Typical Value, Test Method ASTM D5470
- Specific Gravity : 3.2, Test Method ASTM D792
- Thermal Conductivity : 3.5 W/m-K, Test Method ASTM D5470
- Color : Green
- Thickness (mm) : 0.5-5, Test Method ASTM D374
- Flammability : V-0, Test Method UL94
- Dielectric Constant : 6.4 at 1MHz, Test Method ASTM D150
- Volume Resistivity : 4.0x1013 ohm-cm, Test Method ASTM D257
- Application : EV battery & charging station|Power devices & modules|Telecommunications & network servers
- Typical Uses : Automotive electronics
- Key Features : Extra Soft