Thermal One-Part Hybrids
HT10000
Honeywell HT series products are precured one component, made of cross-linked silicone w/ceramic particles, dispensable and reworkable, high compressibility for low stress applications, no mixing, and additional curing or low temp storage(10.0 W/m·K)
Physical Properties
- Color
- N/A
- Dispense Rate
- N/A
- Outgassing
- N/A
- Shelf Life
- 6 months Year
- Specific Gravity
- N/A
Thermal Properties
- Thermal Conductivity
- 10.0 W/m-K, Test Method ASTM D5470
- Thermal Impedance
- N/A
Temperature
- Storage Temperature
- N/A
General Information
- Application
- Automation Gap Filler
- Key Features
- High compressibility for low stress applications
- High thermal performance and low contact resistance
- Long-term reliability
- Low oil bleeding
- No pump-out or cracking risk
- Pre-cure
- Typical Uses
- Consumer electronics
- Memory & power modules
- Power electronics
- Power supplies
- Telecommunications equipment
Physical Properties
- Color
- N/A
- Dispense Rate
- N/A
- Outgassing
- N/A
- Shelf Life
- 6 months Year
- Specific Gravity
- N/A
Thermal Properties
- Thermal Conductivity
- 10.0 W/m-K, Test Method ASTM D5470
- Thermal Impedance
- N/A
Temperature
- Storage Temperature
- N/A
General Information
- Application
- Automation Gap Filler
- Key Features
- High compressibility for low stress applications
- High thermal performance and low contact resistance
- Long-term reliability
- Low oil bleeding
- No pump-out or cracking risk
- Pre-cure
- Typical Uses
- Consumer electronics
- Memory & power modules
- Power electronics
- Power supplies
- Telecommunications equipment
- Color : N/A
- Specific Gravity : N/A
- Shelf Life : 6 months Year
- Dispense Rate : N/A
- Thermal Conductivity : 10.0 W/m-K, Test Method ASTM D5470
- Thermal Impedance : N/A
- Outgassing : N/A
- Storage Temperature : N/A
- Key Features : High compressibility for low stress applications|High thermal performance and low contact resistance|Long-term reliability|Low oil bleeding|No pump-out or cracking risk|Pre-cure
- Application : Automation Gap Filler
- Typical Uses : Consumer electronics|Memory & power modules|Power electronics|Power supplies|Telecommunications equipment