Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Tetramethylammonium Hydroxide

Tetramethylammonium Hydroxide Solution 25% (17741)

Puranal

Overview
Specifications

General Information

  • Grade
    • SemEG
  • Molar Mass
    • 91.15 g/mol
  • Synonyms
    • TMAH
    • TMAOH

Physical Properties

  • Boiling Point/Range
    • 110 °C (1,013 hPa)
  • Color
    • Colorless
  • Density
    • 1.010 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • No data available
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • 13
  • Physical Form
    • Liquid
  • Solubility in Water
    • Completely miscible
  • Vapor Pressure
    • 23 hPa (20 °C) hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions.
  • Corrosivity
    • Corrosive to metals
  • Evaporation Rate
    • No data available
  • Flammability
    • Not applicable
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Corrodes aluminium, Strong oxidizing agents, Strong acids
  • Oxidizing
    • The substance or mixture is not classified as oxidizing.
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 29239000
  • Packing Group
    • II
  • UN Number
    • 1835

General Information

  • Grade
    • SemEG
  • Molar Mass
    • 91.15 g/mol
  • Synonyms
    • TMAH
    • TMAOH

Physical Properties

  • Boiling Point/Range
    • 110 °C (1,013 hPa)
  • Color
    • Colorless
  • Density
    • 1.010 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • No data available
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • 13
  • Physical Form
    • Liquid
  • Solubility in Water
    • Completely miscible
  • Vapor Pressure
    • 23 hPa (20 °C) hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions.
  • Corrosivity
    • Corrosive to metals
  • Evaporation Rate
    • No data available
  • Flammability
    • Not applicable
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Corrodes aluminium, Strong oxidizing agents, Strong acids
  • Oxidizing
    • The substance or mixture is not classified as oxidizing.
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 29239000
  • Packing Group
    • II
  • UN Number
    • 1835
  • Synonyms : TMAH|TMAOH
  • Molar Mass : 91.15 g/mol
  • Grade : SemEG
  • Vapor Pressure : 23 hPa (20 °C) hectopascal
  • Boiling Point/Range : 110 °C (1,013 hPa)
  • Physical Form : Liquid
  • Partition Coefficient : No data available
  • Flashpoint : Not applicable
  • pH : 13
  • Solubility in Water : Completely miscible
  • Odor : Odorless
  • Melting Point/Range : No data available
  • Density : 1.010 g/cm3 (20 °C)
  • Color : Colorless
  • Thermal Decomposition : No decomposition if used as directed.
  • Oxidizing : The substance or mixture is not classified as oxidizing.
  • Incompatible Materials : Corrodes aluminium, Strong oxidizing agents, Strong acids
  • Ignition Temperature : Not applicable
  • Corrosivity : Corrosive to metals
  • Evaporation Rate : No data available
  • Flammability : Not applicable
  • Self Ignition : Not auto-flammable
  • Chemical Stability : Stable under recommended storage conditions.
  • Chemical Class : 8
  • Packing Group : II
  • UN Number : 1835
  • Harmonized System Code : 29239000