Tetrafluoroboric Acid
Tetrafluoroboric Acid (01592)
32% special
General Information
- Grade
- Technical
- Synonyms
- Fluoboric acid
- Fluoroboric acid
Physical Properties
- Boiling Point/Range
- 130 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.220 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 0.1 (20 °C)
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Corrosive in contact with metals, Glass and silicate-containing materials are attacked, Alkalines
- Oxidizing
- None known. The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28111980
- Packing Group
- II
- UN Number
- 1775
General Information
- Grade
- Technical
- Synonyms
- Fluoboric acid
- Fluoroboric acid
Physical Properties
- Boiling Point/Range
- 130 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.220 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 0.1 (20 °C)
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Corrosive in contact with metals, Glass and silicate-containing materials are attacked, Alkalines
- Oxidizing
- None known. The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28111980
- Packing Group
- II
- UN Number
- 1775
- Grade : Technical
- Synonyms : Fluoboric acid|Fluoroboric acid
- Boiling Point/Range : 130 °C (1,013 hPa)
- pH : 0.1 (20 °C)
- Flashpoint : Not applicable
- Color : Colorless
- Solubility in Water : Completely miscible
- Physical Form : Liquid
- Odor : Odorless
- Partition Coefficient : No data available
- Melting Point/Range : No data available
- Density : 1.220 g/cm3 (20 °C)
- Vapor Pressure : No data available hectopascal
- Self Ignition : Not auto-flammable
- Ignition Temperature : Not applicable
- Corrosivity : Corrosive to metals
- Oxidizing : None known. The substance or mixture is not classified as oxidizing.
- Incompatible Materials : Corrosive in contact with metals, Glass and silicate-containing materials are attacked, Alkalines
- Chemical Stability : Stable under normal conditions.
- Flammability : Not applicable
- Chemical Class : 8
- UN Number : 1775
- Harmonized System Code : 28111980
- Packing Group : II