Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Sulfuric Acid

Sulfuric Acid (17372)

95-97%, VLSI Puranal

Overview
Specifications

General Information

  • CAS Number
    • 7664-93-9
  • Grade
    • VLSI
  • Molar Mass
    • 98.08 g/mol
  • Synonyms
    • Battery acid
    • Hydrogen sulfate
    • Oil of Vitriol

Physical Properties

  • Boiling Point/Range
    • 310 °C (1,013 hPa)
  • Color
    • Colorless
  • Density
    • 1.840 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • -14 to -10 °C
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • Acidic
  • Physical Form
    • Liquid
  • Solubility in Water
    • Completely soluble
  • Vapor Pressure
    • Negligible hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions.
  • Evaporation Rate
    • No data available
  • Flammability
    • Not applicable
  • Flammable Gas Formation
    • The substance or mixture does not emit flammable gases in contact with water.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Gives off hydrogen by reaction with metals, Reacts violently with water, Nitriles, Sulphides, Cyanides, Aldehydes, Alcohols, Amines, Copper
  • Oxidizing
    • The substance or mixture is not classified as oxidizing.
  • Thermal Decomposition
    • Decomposition temperature: 338 °C

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 28070000
  • Packing Group
    • II
  • UN Number
    • 1830

General Information

  • CAS Number
    • 7664-93-9
  • Grade
    • VLSI
  • Molar Mass
    • 98.08 g/mol
  • Synonyms
    • Battery acid
    • Hydrogen sulfate
    • Oil of Vitriol

Physical Properties

  • Boiling Point/Range
    • 310 °C (1,013 hPa)
  • Color
    • Colorless
  • Density
    • 1.840 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • -14 to -10 °C
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • Acidic
  • Physical Form
    • Liquid
  • Solubility in Water
    • Completely soluble
  • Vapor Pressure
    • Negligible hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions.
  • Evaporation Rate
    • No data available
  • Flammability
    • Not applicable
  • Flammable Gas Formation
    • The substance or mixture does not emit flammable gases in contact with water.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Gives off hydrogen by reaction with metals, Reacts violently with water, Nitriles, Sulphides, Cyanides, Aldehydes, Alcohols, Amines, Copper
  • Oxidizing
    • The substance or mixture is not classified as oxidizing.
  • Thermal Decomposition
    • Decomposition temperature: 338 °C

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 28070000
  • Packing Group
    • II
  • UN Number
    • 1830
  • Molar Mass : 98.08 g/mol
  • CAS Number : 7664-93-9
  • Synonyms : Battery acid|Hydrogen sulfate|Oil of Vitriol
  • Grade : VLSI
  • Partition Coefficient : No data available
  • Flashpoint : Not applicable
  • pH : Acidic
  • Physical Form : Liquid
  • Solubility in Water : Completely soluble
  • Color : Colorless
  • Vapor Pressure : Negligible hectopascal
  • Odor : Odorless
  • Density : 1.840 g/cm3 (20 °C)
  • Boiling Point/Range : 310 °C (1,013 hPa)
  • Melting Point/Range : -14 to -10 °C
  • Incompatible Materials : Gives off hydrogen by reaction with metals, Reacts violently with water, Nitriles, Sulphides, Cyanides, Aldehydes, Alcohols, Amines, Copper
  • Evaporation Rate : No data available
  • Thermal Decomposition : Decomposition temperature: 338 °C
  • Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water.
  • Ignition Temperature : Not applicable
  • Oxidizing : The substance or mixture is not classified as oxidizing.
  • Flammability : Not applicable
  • Chemical Stability : Stable under recommended storage conditions.
  • Harmonized System Code : 28070000
  • Chemical Class : 8
  • Packing Group : II
  • UN Number : 1830