Sodium Hydroxide
Sodium Hydroxide Pellets (17859)
Puranal
General Information
- CAS Number
- 1310-73-2
- Grade
- SemEG
- Molar Mass
- 40.00 g/mol
- Synonyms
- Caustic Soda
- Lye
- Sodium Hydrate
Physical Properties
- Boiling Point/Range
- 1,390 °C (1,013 hPa)
- Color
- Colorless
- Density
- 2.13 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 319 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- Alkaline
- Physical Form
- Solid
- Solubility in Water
- Completely soluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Zinc, Aluminium, Tin, Gives off hydrogen by reaction with metals, Exothermic reaction with water, Exothermic reaction with strong acids
- Oxidizing
- The substance or mixture is not classified as oxidizing.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28151100
- Packing Group
- II
- UN Number
- 1823
General Information
- CAS Number
- 1310-73-2
- Grade
- SemEG
- Molar Mass
- 40.00 g/mol
- Synonyms
- Caustic Soda
- Lye
- Sodium Hydrate
Physical Properties
- Boiling Point/Range
- 1,390 °C (1,013 hPa)
- Color
- Colorless
- Density
- 2.13 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 319 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- Alkaline
- Physical Form
- Solid
- Solubility in Water
- Completely soluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Zinc, Aluminium, Tin, Gives off hydrogen by reaction with metals, Exothermic reaction with water, Exothermic reaction with strong acids
- Oxidizing
- The substance or mixture is not classified as oxidizing.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28151100
- Packing Group
- II
- UN Number
- 1823
- Synonyms : Caustic Soda|Lye|Sodium Hydrate
- Grade : SemEG
- Molar Mass : 40.00 g/mol
- CAS Number : 1310-73-2
- Vapor Pressure : No data available hectopascal
- Odor : Odorless
- Color : Colorless
- Melting Point/Range : 319 °C
- Density : 2.13 g/cm3 (20 °C)
- Physical Form : Solid
- Solubility in Water : Completely soluble
- Partition Coefficient : No data available
- Flashpoint : Not applicable
- Boiling Point/Range : 1,390 °C (1,013 hPa)
- pH : Alkaline
- Incompatible Materials : Zinc, Aluminium, Tin, Gives off hydrogen by reaction with metals, Exothermic reaction with water, Exothermic reaction with strong acids
- Flammability : The product is not flammable.
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water.
- Chemical Stability : Stable under normal conditions.
- Evaporation Rate : No data available
- Corrosivity : Corrosive to metals
- Ignition Temperature : Not applicable
- Chemical Class : 8
- UN Number : 1823
- Packing Group : II
- Harmonized System Code : 28151100