Phosphoric Acid
Ortho-Phosphoric Acid (17504)
85%, Puranal VA
General Information
- CAS Number
- 7664-38-2
- Grade
- SemEG
- Molar Mass
- 98 g/mol
- Synonyms
- Concide etchant
- Condact
- K-etchant
Physical Properties
- Boiling Point/Range
- 158 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.71 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 21 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 1.0 (20 °C)
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 2 hPa (20 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Metals, Powdered metals, Gives off hydrogen by reaction with metals, Strong bases
- Oxidizing
- The substance or mixture is not classified as oxidizing.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28092000
- Packing Group
- III
- UN Number
- 1805
General Information
- CAS Number
- 7664-38-2
- Grade
- SemEG
- Molar Mass
- 98 g/mol
- Synonyms
- Concide etchant
- Condact
- K-etchant
Physical Properties
- Boiling Point/Range
- 158 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.71 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 21 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 1.0 (20 °C)
- Physical Form
- Liquid
- Solubility in Water
- Completely miscible
- Vapor Pressure
- 2 hPa (20 °C) hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- Not applicable
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Metals, Powdered metals, Gives off hydrogen by reaction with metals, Strong bases
- Oxidizing
- The substance or mixture is not classified as oxidizing.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28092000
- Packing Group
- III
- UN Number
- 1805
- Molar Mass : 98 g/mol
- Synonyms : Concide etchant|Condact|K-etchant
- CAS Number : 7664-38-2
- Grade : SemEG
- Solubility in Water : Completely miscible
- Odor : Odorless
- Partition Coefficient : No data available
- Density : 1.71 g/cm3 (20 °C)
- Melting Point/Range : 21 °C
- Vapor Pressure : 2 hPa (20 °C) hectopascal
- Color : Colorless
- pH : 1.0 (20 °C)
- Boiling Point/Range : 158 °C (1,013 hPa)
- Physical Form : Liquid
- Flashpoint : Not applicable
- Corrosivity : Corrosive to metals
- Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water.
- Chemical Stability : Stable under normal conditions.
- Incompatible Materials : Metals, Powdered metals, Gives off hydrogen by reaction with metals, Strong bases
- Ignition Temperature : Not applicable
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Flammability : Not applicable
- Evaporation Rate : No data available
- UN Number : 1805
- Harmonized System Code : 28092000
- Chemical Class : 8
- Packing Group : III