Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Oxalic Acid

Oxalic Acid (17990)

4.5% +/- 0.5% Puranal

Overview
Specifications

General Information

  • Grade
    • SemEG
  • Synonyms
    • Ethanedioic acid 
    • Oxiric acid

Physical Properties

  • Boiling Point/Range
    • 100 °C
  • Color
    • Colorless
  • Density
    • 1.01 g/cm3
  • Flashpoint
    • Not applicable
  • Odor
    • Odorless
  • Partition Coefficient
    • -1.7
  • pH
    • 1
  • Physical Form
    • Liquid
  • Solubility in Water
    • Soluble

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Incompatible Materials
    • Strong oxidizing agents
  • Thermal Decomposition
    • Stable under recommended storage conditions.

International Transportation

  • Harmonized System Code
    • 29171100

General Information

  • Grade
    • SemEG
  • Synonyms
    • Ethanedioic acid 
    • Oxiric acid

Physical Properties

  • Boiling Point/Range
    • 100 °C
  • Color
    • Colorless
  • Density
    • 1.01 g/cm3
  • Flashpoint
    • Not applicable
  • Odor
    • Odorless
  • Partition Coefficient
    • -1.7
  • pH
    • 1
  • Physical Form
    • Liquid
  • Solubility in Water
    • Soluble

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Incompatible Materials
    • Strong oxidizing agents
  • Thermal Decomposition
    • Stable under recommended storage conditions.

International Transportation

  • Harmonized System Code
    • 29171100
  • Synonyms : Ethanedioic acid |Oxiric acid
  • Grade : SemEG
  • Boiling Point/Range : 100 °C
  • Density : 1.01 g/cm3
  • Odor : Odorless
  • pH : 1
  • Solubility in Water : Soluble
  • Partition Coefficient : -1.7
  • Color : Colorless
  • Physical Form : Liquid
  • Flashpoint : Not applicable
  • Thermal Decomposition : Stable under recommended storage conditions.
  • Incompatible Materials : Strong oxidizing agents
  • Chemical Stability : Stable under normal conditions.
  • Harmonized System Code : 29171100